DB365W
Pipe/Wall Mounting kit for 2.8 in (69.9 mm) OD round members. For mounting antennas to a wood pole or masonry all up to 10 inches in thickness.
Specifications
Product Classification
Product Type | Pole mount kit |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Diameter, maximum | 88.9 mm | 3.5 in |
Compatible Diameter, minimum | 33 mm | 1.299 in |
Weight, net | 4.5 kg | 9.921 lb |
Material Specifications
Material Type | Galvanized steel |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 2 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Pole mount kit |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Diameter, maximum | 88.9 mm | 3.5 in |
Compatible Diameter, minimum | 33 mm | 1.299 in |
Weight, net | 4.5 kg | 9.921 lb |
Material Specifications
Material Type | Galvanized steel |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 2 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse