DB5001
VHF Side Mounting Kit for 3 in (76.2 mm) OD round members. Includes top sway brace.
Specifications
Product Classification
Product Type | Side mounting kit |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Diameter, maximum | 76.2 mm | 3 in |
Compatible Diameter, minimum | 33 mm | 1.299 in |
Weight, net | 9.5 kg | 20.944 lb |
Material Specifications
Material Type | Galvanized steel |
Packaging and Weights
Included | Brackets | Clamps | Hardware | Sway brace |
Packaging quantity | 2 |
Weight, gross | 10.4 kg | 22.928 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Product Classification
Product Type | Side mounting kit |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Diameter, maximum | 76.2 mm | 3 in |
Compatible Diameter, minimum | 33 mm | 1.299 in |
Weight, net | 9.5 kg | 20.944 lb |
Material Specifications
Material Type | Galvanized steel |
Packaging and Weights
Included | Brackets | Clamps | Hardware | Sway brace |
Packaging quantity | 2 |
Weight, gross | 10.4 kg | 22.928 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Documentation & Downloads
Installation Instruction
Installation Instruction
Product Compliance Documentation
Other Ways to Browse