Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

DB5004

Adjustable Side Mounting Kit for 3 in (76.2 mm) OD round members. Use to mount all metal mast antennas away from side of tower measuring 2 to 8 feet (0.61 to 2.44 m) across the face. Two 10 foot sections of pipe and six clamp assemblies are included.

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Side mounting kit

General Specifications

Application Outdoor
Color Silver

Dimensions

Compatible Diameter, maximum 76.2 mm | 3 in
Compatible Diameter, minimum 33 mm | 1.299 in
Weight, net 50.6 kg | 111.554 lb

Material Specifications

Material Type Galvanized steel

Packaging and Weights

Included Brackets | Clamps | Hardware | Pipe
Packaging quantity 2
Weight, gross 51 kg | 112.436 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Side mounting kit

General Specifications

Application Outdoor
Color Silver

Dimensions

Compatible Diameter, maximum 76.2 mm | 3 in
Compatible Diameter, minimum 33 mm | 1.299 in
Weight, net 50.6 kg | 111.554 lb

Material Specifications

Material Type Galvanized steel

Packaging and Weights

Included Brackets | Clamps | Hardware | Pipe
Packaging quantity 2
Weight, gross 51 kg | 112.436 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system