MC-MNT-SIDE-370
Mounting systems for cylindrical pipe installations (50-250mm pipe diameter) .Suitable for small cell cylindrical antennas with a weight less than 20KG and dimensions less than diameter*height: 370*610mm.
Specifications
Product Classification
Product Type | Side mounting kit |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Diameter, maximum | 250 mm | 9.843 in |
Compatible Diameter, minimum | 50 mm | 1.969 in |
Weight, net | 15 kg | 33.069 lb |
Material Specifications
Material Type | Galvanized steel |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Weight, gross | 20 kg | 44.092 lb |
Product Classification
Product Type | Side mounting kit |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Diameter, maximum | 250 mm | 9.843 in |
Compatible Diameter, minimum | 50 mm | 1.969 in |
Weight, net | 15 kg | 33.069 lb |
Material Specifications
Material Type | Galvanized steel |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Weight, gross | 20 kg | 44.092 lb |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Specification
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse