MC-MNT-TOP-3
Heavyweight Small Cell mounting kit with shroud. Capability of mounting round antenna types on the top of a pole. For installations of 12 inch canister small cell antennas on top of poles with diameter from 160 to 216mm (6.3” to 8.5”)
Specifications
Product Classification
Product Type | Pole mount kit |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Diameter, maximum | 216 mm | 8.504 in |
Compatible Diameter, minimum | 160 mm | 6.299 in |
Weight, net | 10 kg | 22.046 lb |
Material Specifications
Material Type | Galvanized steel |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Weight, gross | 13 kg | 28.660 lb |
Product Classification
Product Type | Pole mount kit |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Diameter, maximum | 216 mm | 8.504 in |
Compatible Diameter, minimum | 160 mm | 6.299 in |
Weight, net | 10 kg | 22.046 lb |
Material Specifications
Material Type | Galvanized steel |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Weight, gross | 13 kg | 28.660 lb |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Specification
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse