MC-MNT-TOP-370
Heavyweight Small Cell mounting kit with shroud. Capability of mounting round antenna types on the top of a pole. For installations of 14.6 inch canister small cell antennas on top of poles with diameter from 165 to 216mm (6.5” to 8.5”)
Specifications
Product Classification
Product Type | Pole mount kit |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Diameter, maximum | 216 mm | 8.504 in |
Compatible Diameter, minimum | 165 mm | 6.496 in |
Weight, net | 11.2 kg | 24.692 lb |
Material Specifications
Material Type | Galvanized steel |
Packaging and Weights
Included | Brackets | Hardware |
Weight, gross | 16.2 kg | 35.715 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Pole mount kit |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Diameter, maximum | 216 mm | 8.504 in |
Compatible Diameter, minimum | 165 mm | 6.496 in |
Weight, net | 11.2 kg | 24.692 lb |
Material Specifications
Material Type | Galvanized steel |
Packaging and Weights
Included | Brackets | Hardware |
Weight, gross | 16.2 kg | 35.715 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse