Warning Icon
This product was discontinued on: May 31, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

T-075-S4

Adjustable Tilt Pipe Mounting Kit for 2.0"-4.5" (50-115mm) OD round members for panel antennas. Includes 2 clamp sets.

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Adjustable tilt mounting kit

General Specifications

Application Outdoor
Color Silver

Dimensions

Compatible Diameter, maximum 115 mm | 4.528 in
Compatible Diameter, minimum 50 mm | 1.969 in
Antenna-to-Pipe Distance 19 mm | 0.748 in
Bracket-to-Bracket Distance 725 mm | 28.543 in
Bracket-to-Bracket Distance at Antenna Length 1200 mm @ 1330–1600 mm | 725 mm @ 860–1299 mm
Weight, net 2.1 kg | 4.630 lb

Material Specifications

Material Type Galvanized steel | Stainless steel

Mechanical Specifications

Mechanical Tilt 0°–20°

Packaging and Weights

Included Brackets | Hardware
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Adjustable tilt mounting kit

General Specifications

Application Outdoor
Color Silver

Dimensions

Compatible Diameter, maximum 115 mm | 4.528 in
Compatible Diameter, minimum 50 mm | 1.969 in
Antenna-to-Pipe Distance 19 mm | 0.748 in
Bracket-to-Bracket Distance 725 mm | 28.543 in
Bracket-to-Bracket Distance at Antenna Length 1200 mm @ 1330–1600 mm | 725 mm @ 860–1299 mm
Weight, net 2.1 kg | 4.630 lb

Material Specifications

Material Type Galvanized steel | Stainless steel

Mechanical Specifications

Mechanical Tilt 0°–20°

Packaging and Weights

Included Brackets | Hardware
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system