T-095-GL-E
Adjustable Tilt Pipe Mounting Kit for 2.0"-4.5" (60-115mm) OD round members for panel antennas. Includes 2 clamp sets.
Specifications
Product Classification
Product Type | Adjustable tilt mounting kit |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Length, maximum | 850 mm | 33.465 in |
Compatible Length, minimum | 600 mm | 23.622 in |
Compatible Diameter, maximum | 115 mm | 4.528 in |
Compatible Diameter, minimum | 60 mm | 2.362 in |
Antenna-to-Pipe Distance | 85 mm | 3.346 in |
Bracket-to-Bracket Distance | 480 mm | 18.898 in |
Weight, net | 5.5 kg | 12.125 lb |
Material Specifications
Material Type | Galvanized steel |
Mechanical Specifications
Mechanical Tilt | 0°–15° in steps of 5° |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Adjustable tilt mounting kit |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Length, maximum | 850 mm | 33.465 in |
Compatible Length, minimum | 600 mm | 23.622 in |
Compatible Diameter, maximum | 115 mm | 4.528 in |
Compatible Diameter, minimum | 60 mm | 2.362 in |
Antenna-to-Pipe Distance | 85 mm | 3.346 in |
Bracket-to-Bracket Distance | 480 mm | 18.898 in |
Weight, net | 5.5 kg | 12.125 lb |
Material Specifications
Material Type | Galvanized steel |
Mechanical Specifications
Mechanical Tilt | 0°–15° in steps of 5° |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Specification
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse