Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

7543994

Clamp for Cell-Max Omnidirectional In-building Antennas

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Clamp set
Product Brand Cell-Max

General Specifications

Color White

Dimensions

Height 17 mm | 0.669 in
Width 80 mm | 3.15 in
Length 80 mm | 3.15 in

Material Specifications

Material Type Plastic

Packaging and Weights

Height, packed 17 mm | 0.669 in
Width, packed 80 mm | 3.15 in
Length, packed 80 mm | 3.15 in
Packaging quantity 1
Volume 108800.273 mm³ | 6.6394 in³
Weight, gross 27 g | 0.06 lb
Weight, net 27 g | 0.06 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
UK-ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.andrew.com/ProductCompliance

Product Classification

Product Type Clamp set
Product Brand Cell-Max

General Specifications

Color White

Dimensions

Height 17 mm | 0.669 in
Width 80 mm | 3.15 in
Length 80 mm | 3.15 in

Material Specifications

Material Type Plastic

Packaging and Weights

Height, packed 17 mm | 0.669 in
Width, packed 80 mm | 3.15 in
Length, packed 80 mm | 3.15 in
Packaging quantity 1
Volume 108800.273 mm³ | 6.6394 in³
Weight, gross 27 g | 0.06 lb
Weight, net 27 g | 0.06 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
UK-ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.andrew.com/ProductCompliance

Product Specification

Product Specification