7760591
CMAX-O-CPUSEWV53 Ceiling Mounting Kit
Specifications
Product Classification
Product Type | Mounting kit |
General Specifications
Color | White |
Dimensions
Height | 43 mm | 1.693 in |
Outer Diameter | 166 mm | 6.535 in |
Material Specifications
Material Type | ABS |
Packaging and Weights
Height, packed | 55 mm | 2.165 in |
Width, packed | 175 mm | 6.89 in |
Length, packed | 175 mm | 6.89 in |
Packaging quantity | 1 |
Weight, gross | 300 g | 0.661 lb |
Weight, net | 150 g | 0.331 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
Product Classification
Product Type | Mounting kit |
General Specifications
Color | White |
Dimensions
Height | 43 mm | 1.693 in |
Outer Diameter | 166 mm | 6.535 in |
Material Specifications
Material Type | ABS |
Packaging and Weights
Height, packed | 55 mm | 2.165 in |
Width, packed | 175 mm | 6.89 in |
Length, packed | 175 mm | 6.89 in |
Packaging quantity | 1 |
Weight, gross | 300 g | 0.661 lb |
Weight, net | 150 g | 0.331 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse