7814722
Pole Mounting kit for Stadium Antennas
Specifications
Product Classification
Product Type | Accessory |
General Specifications
Color | Silver |
Dimensions
Height | 42 mm | 1.654 in |
Width | 60 mm | 2.362 in |
Length | 250 mm | 9.843 in |
Material Specifications
Material Type | Stainless steel |
Packaging and Weights
Height, packed | 92 mm | 3.622 in |
Width, packed | 100 mm | 3.937 in |
Length, packed | 270 mm | 10.63 in |
Packaging quantity | 1 |
Weight, gross | 600 g | 1.323 lb |
Weight, net | 0.5 g | 0.001 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Accessory |
General Specifications
Color | Silver |
Dimensions
Height | 42 mm | 1.654 in |
Width | 60 mm | 2.362 in |
Length | 250 mm | 9.843 in |
Material Specifications
Material Type | Stainless steel |
Packaging and Weights
Height, packed | 92 mm | 3.622 in |
Width, packed | 100 mm | 3.937 in |
Length, packed | 270 mm | 10.63 in |
Packaging quantity | 1 |
Weight, gross | 600 g | 1.323 lb |
Weight, net | 0.5 g | 0.001 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse