7837870
Pole Mounting kit for Stadium Antennas
Specifications
Product Classification
Product Type | Accessory |
General Specifications
Color | Silver |
Dimensions
Height | 25 mm | 0.984 in |
Width | 81 mm | 3.189 in |
Length | 130 mm | 5.118 in |
Material Specifications
Material Type | Stainless steel |
Packaging and Weights
Height, packed | 50 mm | 1.969 in |
Width, packed | 140 mm | 5.512 in |
Length, packed | 210 mm | 8.268 in |
Packaging quantity | 1 |
Weight, gross | 700 g | 1.543 lb |
Weight, net | 0.6 g | 0.001 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Accessory |
General Specifications
Color | Silver |
Dimensions
Height | 25 mm | 0.984 in |
Width | 81 mm | 3.189 in |
Length | 130 mm | 5.118 in |
Material Specifications
Material Type | Stainless steel |
Packaging and Weights
Height, packed | 50 mm | 1.969 in |
Width, packed | 140 mm | 5.512 in |
Length, packed | 210 mm | 8.268 in |
Packaging quantity | 1 |
Weight, gross | 700 g | 1.543 lb |
Weight, net | 0.6 g | 0.001 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse