CMAX-DMF-43-WI53
Low PIM Directional MIMO In-Building Antenna, 698–960 MHz, 1695–2700 MHz and 3300-4200MHz
Specifications
Product Classification
Product Type | In-building antenna |
General Specifications
Application | Indoor |
Antenna Type | Directional |
Antenna Array Characteristic | MIMO 2x2 |
Polarization | ±45° |
Color | White (RAL 9016) |
Number of Ports | 2 |
Pigtail Cable | 670-141SXE, plenum rated |
Radome Material | ASA+PC, UV stabilized |
RF Connector Interface | 4.3-10 Female |
Dimensions
Width | 199 mm | 7.835 in |
Depth | 80 mm | 3.15 in |
Length | 303 mm | 11.929 in |
Pigtail Length | 450 mm | 17.717 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 960 MHz | 1695 – 2700 MHz | 3300 – 4200 MHz |
Electrical Note | Values typical, unless otherwise stated |
Electrical Specifications
Frequency Band, MHz | 698–800 | 800–960 | 1695–2200 | 2200–2700 | 3300–4200 |
Gain, dBi | 7.1 | 7.6 | 8.4 | 9.0 | 8.0 |
Beamwidth, Horizontal, degrees | 77 | 77 | 70 | 60 | 54 |
Beamwidth, Vertical, degrees | 71 | 68 | 62 | 56 | 64 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 15 | 20 | 15 | 17 | 17 |
Isolation, Cross Polarization, dB | 18 | 20 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.7 | 11.7 | 1.7 | 11.7 | 1.7 | 11.7 | 1.7 | 11.7 | 1.7 | 11.7 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 100 | 100 | 100 | 100 | 100 |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | Up to 100% |
Packaging and Weights
Width, packed | 210 mm | 8.268 in |
Depth, packed | 105 mm | 4.134 in |
Length, packed | 350 mm | 13.78 in |
Included | Mounting bracket |
Weight, gross | 1.4 kg | 3.086 lb |
Weight, net | 1.1 kg | 2.425 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | In-building antenna |
General Specifications
Application | Indoor |
Antenna Type | Directional |
Antenna Array Characteristic | MIMO 2x2 |
Polarization | ±45° |
Color | White (RAL 9016) |
Number of Ports | 2 |
Pigtail Cable | 670-141SXE, plenum rated |
Radome Material | ASA+PC, UV stabilized |
RF Connector Interface | 4.3-10 Female |
Dimensions
Width | 199 mm | 7.835 in |
Depth | 80 mm | 3.15 in |
Length | 303 mm | 11.929 in |
Pigtail Length | 450 mm | 17.717 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 960 MHz | 1695 – 2700 MHz | 3300 – 4200 MHz |
Electrical Note | Values typical, unless otherwise stated |
Electrical Specifications
Frequency Band, MHz | 698–800 | 800–960 | 1695–2200 | 2200–2700 | 3300–4200 |
Gain, dBi | 7.1 | 7.6 | 8.4 | 9.0 | 8.0 |
Beamwidth, Horizontal, degrees | 77 | 77 | 70 | 60 | 54 |
Beamwidth, Vertical, degrees | 71 | 68 | 62 | 56 | 64 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 15 | 20 | 15 | 17 | 17 |
Isolation, Cross Polarization, dB | 18 | 20 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.7 | 11.7 | 1.7 | 11.7 | 1.7 | 11.7 | 1.7 | 11.7 | 1.7 | 11.7 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 100 | 100 | 100 | 100 | 100 |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | Up to 100% |
Packaging and Weights
Width, packed | 210 mm | 8.268 in |
Depth, packed | 105 mm | 4.134 in |
Length, packed | 350 mm | 13.78 in |
Included | Mounting bracket |
Weight, gross | 1.4 kg | 3.086 lb |
Weight, net | 1.1 kg | 2.425 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Information
Warranty
Installation Instruction
Product Compliance Documentation
Product Information
Warranty
Other Ways to Browse