CMAX-LHM2-22-I53
Base Product: DIRECTIONAL-ANTENNAS
Low PIM Directional High Capacity Venue MIMO Antenna 4G/5G/C-Band, 617–960 MHz, 1695–2700 MHz and 3300-4200 MHz, 22-Deg
Specifications
Product Classification
Product Type | Over-the-head stadium antenna |
General Specifications
Application | Indoor/Outdoor |
Antenna Type | Directional |
Antenna Array Characteristic | MIMO 2x2 |
Polarization | ±45° |
Color | White (RAL 9016) |
Number of Ports | 2 |
Radome Material | PVC, UV resistant |
RF Connector Interface | 4.3-10 Female |
Dimensions
Width | 417 mm | 16.417 in |
Depth | 140 mm | 5.512 in |
Length | 1150 mm | 45.276 in |
Electrical Specifications
Impedance | 50 ohm |
Lightning Protection | dc Ground |
Operating Frequency Band | 617 – 806 MHz | 806 – 960 MHz | 1695 – 2200 MHz | 2200 – 2700 MHz | 3300 – 4200 MHz |
Electrical Note | Values typical, unless otherwise stated |
Electrical Specifications
Frequency Band, MHz | 617–806 | 806–960 | 1695–2200 | 2200–2700 | 3300–4200 |
Gain, dBi | 11.8 | 12.5 | 10.8 | 11.7 | 11.2 |
Beamwidth, Horizontal, degrees | 24 | 19 | 27 | 21 | 24 |
Beamwidth, Vertical, degrees | 76 | 73 | 75 | 67 | 74 |
Horizontal Sidelobe, dB | 14 | 14 | 15 | 15 | 15 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 20 | 20 | 20 | 20 | 20 |
CPR at Boresight, dB | 19 | 20 | 16 | 17 | 18 |
Isolation, Cross Polarization, dB | 22 | 25 | 25 | 25 | 25 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 200 | 200 | 200 | 200 | 200 |
Return Loss/VSWR
Frequency Band | VSWR, Maximum | Return Loss, Maximum (dB) | VSWR, Mean | Return Loss, Mean (dB) |
617–800 MHz | 1.703 | 11.7 | 1.499 | 14 |
800–960 MHz | 1.725 | 11.5 | 1.499 | 14 |
1695–2200 MHz | 1.703 | 11.7 | 1.499 | 14 |
2200–2700 MHz | 1.703 | 11.7 | 1.499 | 14 |
3300–4200 MHz | 1.703 | 11.7 | 1.499 | 14 |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 1,557.0 N @ 241 km/h (350.0 lbf @ 150 mph) |
Wind Speed, maximum | 241.4 km/h (150 mph) |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Vibration Test Method | ASTM D4169 | IEC 60068-2-6 |
Packaging and Weights
Width, packed | 480 mm | 18.898 in |
Depth, packed | 240 mm | 9.449 in |
Length, packed | 1300 mm | 51.181 in |
Included | Mounting bracket |
Net Weight, with mounting kit | 13.8 kg | 30.424 lb |
Packaging quantity | 1 |
Weight, gross | 17.5 kg | 38.581 lb |
Weight, net | 11 kg | 24.251 lb |
Product Classification
Product Type | Over-the-head stadium antenna |
General Specifications
Application | Indoor/Outdoor |
Antenna Type | Directional |
Antenna Array Characteristic | MIMO 2x2 |
Polarization | ±45° |
Color | White (RAL 9016) |
Number of Ports | 2 |
Radome Material | PVC, UV resistant |
RF Connector Interface | 4.3-10 Female |
Dimensions
Width | 417 mm | 16.417 in |
Depth | 140 mm | 5.512 in |
Length | 1150 mm | 45.276 in |
Electrical Specifications
Impedance | 50 ohm |
Lightning Protection | dc Ground |
Operating Frequency Band | 617 – 806 MHz | 806 – 960 MHz | 1695 – 2200 MHz | 2200 – 2700 MHz | 3300 – 4200 MHz |
Electrical Note | Values typical, unless otherwise stated |
Electrical Specifications
Frequency Band, MHz | 617–806 | 806–960 | 1695–2200 | 2200–2700 | 3300–4200 |
Gain, dBi | 11.8 | 12.5 | 10.8 | 11.7 | 11.2 |
Beamwidth, Horizontal, degrees | 24 | 19 | 27 | 21 | 24 |
Beamwidth, Vertical, degrees | 76 | 73 | 75 | 67 | 74 |
Horizontal Sidelobe, dB | 14 | 14 | 15 | 15 | 15 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 20 | 20 | 20 | 20 | 20 |
CPR at Boresight, dB | 19 | 20 | 16 | 17 | 18 |
Isolation, Cross Polarization, dB | 22 | 25 | 25 | 25 | 25 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 200 | 200 | 200 | 200 | 200 |
Return Loss/VSWR
Frequency Band | VSWR, Maximum | Return Loss, Maximum (dB) | VSWR, Mean | Return Loss, Mean (dB) |
617–800 MHz | 1.703 | 11.7 | 1.499 | 14 |
800–960 MHz | 1.725 | 11.5 | 1.499 | 14 |
1695–2200 MHz | 1.703 | 11.7 | 1.499 | 14 |
2200–2700 MHz | 1.703 | 11.7 | 1.499 | 14 |
3300–4200 MHz | 1.703 | 11.7 | 1.499 | 14 |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 1,557.0 N @ 241 km/h (350.0 lbf @ 150 mph) |
Wind Speed, maximum | 241.4 km/h (150 mph) |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Vibration Test Method | ASTM D4169 | IEC 60068-2-6 |
Packaging and Weights
Width, packed | 480 mm | 18.898 in |
Depth, packed | 240 mm | 9.449 in |
Length, packed | 1300 mm | 51.181 in |
Included | Mounting bracket |
Net Weight, with mounting kit | 13.8 kg | 30.424 lb |
Packaging quantity | 1 |
Weight, gross | 17.5 kg | 38.581 lb |
Weight, net | 11 kg | 24.251 lb |
Documentation & Downloads
Installation Instruction
Product Information
Product Specification
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse