CMAX-OUS-43-I53
Base Product: OMNI-ANTENNAS
Cell-Max™ Low PIM Omni In-building Antenna, 698–960 MHz, 1695–2700 MHz and 3300-4200 MHz 4.3-10. Not Recommended for metal ceilings.
Specifications
Product Classification
Product Type | In-building antenna |
Product Brand | Cell-Max™ |
General Specifications
Application | Indoor |
Antenna Type | Omni |
Antenna Array Characteristic | SISO |
Polarization | Horizontal |
Color | White |
Mounting | Thru-hole ceiling mount (optional) |
Mounting Note | For antenna installation on metal ceilings, please contact your local ANDREW representative |
Number of Ports | 1 |
Pigtail Cable | 670-141SXE, plenum rated |
Radome Material | ASA+PC, UV stabilized |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 18 mm | 0.709 in |
Pigtail Length | 400 mm | 15.748 in |
Outer Diameter | 308 mm | 12.126 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 960 MHz | 1695 – 2700 MHz | 3300 – 4200 MHz |
Electrical Note | Values typical, unless otherwise stated |
Electrical Specifications
Frequency Band, MHz | 698–800 | 800–960 | 1695–2180 | 2200–2700 | 3300–4200 |
Gain, dBi | 1.5 | 2.2 | 3.5 | 3.7 | 4.0 |
Beamwidth, Horizontal, degrees | 360 | 360 | 360 | 360 | 360 |
VSWR | Return loss, dB | 1.6 | 12.7 | 1.6 | 12.7 | 1.6 | 12.7 | 1.6 | 12.7 | 1.6 | 12.7 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 50 | 50 | 50 | 50 | 50 |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | Up to 100% |
Packaging and Weights
Width, packed | 320 mm | 12.598 in |
Depth, packed | 110 mm | 4.331 in |
Length, packed | 330 mm | 12.992 in |
Packaging quantity | 1 |
Weight, gross | 1.1 kg | 2.425 lb |
Weight, net | 0.8 kg | 1.764 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Product Classification
Product Type | In-building antenna |
Product Brand | Cell-Max™ |
General Specifications
Application | Indoor |
Antenna Type | Omni |
Antenna Array Characteristic | SISO |
Polarization | Horizontal |
Color | White |
Mounting | Thru-hole ceiling mount (optional) |
Mounting Note | For antenna installation on metal ceilings, please contact your local ANDREW representative |
Number of Ports | 1 |
Pigtail Cable | 670-141SXE, plenum rated |
Radome Material | ASA+PC, UV stabilized |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 18 mm | 0.709 in |
Pigtail Length | 400 mm | 15.748 in |
Outer Diameter | 308 mm | 12.126 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 960 MHz | 1695 – 2700 MHz | 3300 – 4200 MHz |
Electrical Note | Values typical, unless otherwise stated |
Electrical Specifications
Frequency Band, MHz | 698–800 | 800–960 | 1695–2180 | 2200–2700 | 3300–4200 |
Gain, dBi | 1.5 | 2.2 | 3.5 | 3.7 | 4.0 |
Beamwidth, Horizontal, degrees | 360 | 360 | 360 | 360 | 360 |
VSWR | Return loss, dB | 1.6 | 12.7 | 1.6 | 12.7 | 1.6 | 12.7 | 1.6 | 12.7 | 1.6 | 12.7 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 50 | 50 | 50 | 50 | 50 |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | Up to 100% |
Packaging and Weights
Width, packed | 320 mm | 12.598 in |
Depth, packed | 110 mm | 4.331 in |
Length, packed | 330 mm | 12.992 in |
Packaging quantity | 1 |
Weight, gross | 1.1 kg | 2.425 lb |
Weight, net | 0.8 kg | 1.764 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Documentation & Downloads
Installation Instruction
Product Information
Product Specification
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse