CMAX-YG-CPUSEW-I53
Base Product: LOG-PERIODIC-ANTENNAS
Cell-Max™ Log Periodic Outdoor Antenna 698-3800MHz
Specifications
Product Classification
Product Type | Indoor/outdoor antenna |
Product Brand | Cell-Max™ |
General Specifications
Application | Outdoor |
Antenna Type | Directional |
Polarization | Vertical |
Color | White |
Number of Ports | 1 |
Radome Material | ABS |
RF Connector Interface | 4.3-10 Female |
Dimensions
Width | 210 mm | 8.268 in |
Depth | 65 mm | 2.559 in |
Length | 440 mm | 17.323 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 960 MHz | 1400 – 1600 MHz | 1710 – 2700 MHz | 3300 – 3800 MHz |
Electrical Note | Values typical, unless otherwise stated |
Electrical Specifications
Frequency Band, MHz | 698–800 | 800–960 | 1400–1600 | 1695–2700 | 3300–3800 |
Gain, dBi | 8.2 | 8.4 | 9.5 | 9.5 | 9.2 |
Beamwidth, Horizontal, degrees | 91 | 92 | 75 | 73 | 69 |
Beamwidth, Vertical, degrees | 64 | 66 | 57 | 55 | 51 |
Front-to-Back Ratio at 180°, dB | 16 | 21 | 21 | 22 | 16 |
VSWR | Return loss, dB | 1.7 | 11.7 | 1.7 | 11.7 | 1.6 | 12.7 | 1.6 | 12.7 | 1.6 | 12.7 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 100 | 100 | 100 | 100 | 100 |
Environmental Specifications
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Height, packed | 245 mm | 9.646 in |
Depth, packed | 93 mm | 3.661 in |
Length, packed | 513 mm | 20.197 in |
Packaging quantity | 1 |
Weight, gross | 1.14 kg | 2.513 lb |
Weight, net | 0.53 kg | 1.168 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Product Classification
Product Type | Indoor/outdoor antenna |
Product Brand | Cell-Max™ |
General Specifications
Application | Outdoor |
Antenna Type | Directional |
Polarization | Vertical |
Color | White |
Number of Ports | 1 |
Radome Material | ABS |
RF Connector Interface | 4.3-10 Female |
Dimensions
Width | 210 mm | 8.268 in |
Depth | 65 mm | 2.559 in |
Length | 440 mm | 17.323 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 960 MHz | 1400 – 1600 MHz | 1710 – 2700 MHz | 3300 – 3800 MHz |
Electrical Note | Values typical, unless otherwise stated |
Electrical Specifications
Frequency Band, MHz | 698–800 | 800–960 | 1400–1600 | 1695–2700 | 3300–3800 |
Gain, dBi | 8.2 | 8.4 | 9.5 | 9.5 | 9.2 |
Beamwidth, Horizontal, degrees | 91 | 92 | 75 | 73 | 69 |
Beamwidth, Vertical, degrees | 64 | 66 | 57 | 55 | 51 |
Front-to-Back Ratio at 180°, dB | 16 | 21 | 21 | 22 | 16 |
VSWR | Return loss, dB | 1.7 | 11.7 | 1.7 | 11.7 | 1.6 | 12.7 | 1.6 | 12.7 | 1.6 | 12.7 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 100 | 100 | 100 | 100 | 100 |
Environmental Specifications
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Height, packed | 245 mm | 9.646 in |
Depth, packed | 93 mm | 3.661 in |
Length, packed | 513 mm | 20.197 in |
Packaging quantity | 1 |
Weight, gross | 1.14 kg | 2.513 lb |
Weight, net | 0.53 kg | 1.168 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Documentation & Downloads
Installation Instruction
Product Information
Product Specification
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse