Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

C-10-UW-43-AI6

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

10 dB, Air Directional Coupler, 555–6000 MHz

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Directional coupler

General Specifications

Device Type Coupler
Application Indoor/Outdoor
Color White
Inner Contact Plating Silver
Interface 4.3-10 Female
Outer Contact Plating Trimetal

Dimensions

Height 22 mm | 0.866 in
Width 72 mm | 2.835 in
Length 159 mm | 6.26 in

Electrical Specifications

3rd Order IMD -165 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss at Frequency Band 0.8 dB @ 555–6000 MHz
Average Power, maximum 300 W
Coupling 10 dB
Coupling Tolerance ±1.2dB
Impedance 50 ohm
Isolation at Frequency Band 26 dB @ 3800–4900 MHz | 26 dB @ 4900–6000 MHz | 28 dB @ 2700–3800 MHz | 30 dB @ 555–2700 MHz
Operating Frequency Band 555 – 6000 MHz
Peak Power, maximum 1 kW
Reflected Power, maximum 100 W
VSWR at Frequency Band 1.25:1 @ 2700–3800 MHz | 1.2:1 @ 555–2700 MHz | 1.3:1 @ 3800–6000 MHz

Mechanical Specifications

Coupling Nut Proof Torque 7 N-m | 61.955 in lb

Environmental Specifications

Operating Temperature -35 °C to +85 °C (-31 °F to +185 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Height, packed 45 mm | 1.772 in
Width, packed 98 mm | 3.858 in
Length, packed 180 mm | 7.087 in
Weight, gross 0.44 kg | 0.97 lb
Weight, net 0.38 kg | 0.838 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Directional coupler

General Specifications

Device Type Coupler
Application Indoor/Outdoor
Color White
Inner Contact Plating Silver
Interface 4.3-10 Female
Outer Contact Plating Trimetal

Dimensions

Height 22 mm | 0.866 in
Width 72 mm | 2.835 in
Length 159 mm | 6.26 in

Electrical Specifications

3rd Order IMD -165 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss at Frequency Band 0.8 dB @ 555–6000 MHz
Average Power, maximum 300 W
Coupling 10 dB
Coupling Tolerance ±1.2dB
Impedance 50 ohm
Isolation at Frequency Band 26 dB @ 3800–4900 MHz | 26 dB @ 4900–6000 MHz | 28 dB @ 2700–3800 MHz | 30 dB @ 555–2700 MHz
Operating Frequency Band 555 – 6000 MHz
Peak Power, maximum 1 kW
Reflected Power, maximum 100 W
VSWR at Frequency Band 1.25:1 @ 2700–3800 MHz | 1.2:1 @ 555–2700 MHz | 1.3:1 @ 3800–6000 MHz

Mechanical Specifications

Coupling Nut Proof Torque 7 N-m | 61.955 in lb

Environmental Specifications

Operating Temperature -35 °C to +85 °C (-31 °F to +185 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Height, packed 45 mm | 1.772 in
Width, packed 98 mm | 3.858 in
Length, packed 180 mm | 7.087 in
Weight, gross 0.44 kg | 0.97 lb
Weight, net 0.38 kg | 0.838 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification