H-3-TCPUSEW-43-AI6
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Low PIM Air Dielectric Hybrid Coupler, 340–3800 MHz
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Hybrid coupler |
General Specifications
Device Type | Hybrid |
Application | Indoor/Outdoor |
Color | White |
Inner Contact Plating | Silver |
Interface | 4.3-10 Female |
Outer Contact Plating | Trimetal |
Dimensions
Height | 37 mm | 1.457 in |
Width | 84.4 mm | 3.323 in |
Length | 220 mm | 8.661 in |
Electrical Specifications
3rd Order IMD | -165 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Average Power, maximum | 200 W |
Coupling | 3.1 dB |
Coupling Tolerance | ±1.0dB |
Impedance | 50 ohm |
Isolation at Frequency Band | 22 dB @ 340–3800 MHz |
Operating Frequency Band | 340 – 3800 MHz |
Peak Power, maximum | 1 kW |
Reflected Power, maximum | 200 W |
VSWR at Frequency Band | 1.2:1 @ 340–2700 MHz | 1.3:1 @ 2700–3800 MHz |
Environmental Specifications
Operating Temperature | -25 °C to +85 °C (-13 °F to +185 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Height, packed | 47 mm | 1.850 in |
Width, packed | 100 mm | 3.937 in |
Length, packed | 246 mm | 9.685 in |
Weight, gross | 0.93 kg | 2.050 lb |
Weight, net | 0.87 kg | 1.918 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Hybrid coupler |
General Specifications
Device Type | Hybrid |
Application | Indoor/Outdoor |
Color | White |
Inner Contact Plating | Silver |
Interface | 4.3-10 Female |
Outer Contact Plating | Trimetal |
Dimensions
Height | 37 mm | 1.457 in |
Width | 84.4 mm | 3.323 in |
Length | 220 mm | 8.661 in |
Electrical Specifications
3rd Order IMD | -165 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Average Power, maximum | 200 W |
Coupling | 3.1 dB |
Coupling Tolerance | ±1.0dB |
Impedance | 50 ohm |
Isolation at Frequency Band | 22 dB @ 340–3800 MHz |
Operating Frequency Band | 340 – 3800 MHz |
Peak Power, maximum | 1 kW |
Reflected Power, maximum | 200 W |
VSWR at Frequency Band | 1.2:1 @ 340–2700 MHz | 1.3:1 @ 2700–3800 MHz |
Environmental Specifications
Operating Temperature | -25 °C to +85 °C (-13 °F to +185 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Height, packed | 47 mm | 1.850 in |
Width, packed | 100 mm | 3.937 in |
Length, packed | 246 mm | 9.685 in |
Weight, gross | 0.93 kg | 2.050 lb |
Weight, net | 0.87 kg | 1.918 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse