VD-S4-CPUSEW-H-43B
- Available in:
- Asia
- EMEA
- Latin America
ValuDAS™, Multiband Four-way Reactive High Power Splitter, 578–3800 MHz, 4.3-10
Specifications
Product Classification
Regional Availability | Asia | EMEA | Latin America |
Product Type | Power splitter |
Product Brand | ValuDAS® |
Ordering Note | Available in Central and Latin America, Europe, Middle East, Africa, and Asia Pacific |
General Specifications
Device Type | Splitter |
Application | Indoor |
Color | White |
Inner Contact Plating | Silver |
Interface | 4.3-10 Female |
Outer Contact Plating | Trimetal |
Dimensions
Height | 46 mm | 1.811 in |
Width | 67 mm | 2.638 in |
Length | 261 mm | 10.276 in |
Electrical Specifications
3rd Order IMD | -160 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss | 0.5 dB |
Average Power, maximum | 300 W |
Impedance | 50 ohm |
Operating Frequency Band | 578 – 3800 MHz |
Peak Power, maximum | 3 kW |
Power Rating, Splitting | 300 W |
Reflected Power, maximum | 300 W |
Split Loss | 6 dB |
VSWR | 1.25 |
Electrical Note | Values typical, unless otherwise stated |
Environmental Specifications
Operating Temperature | -25 °C to +85 °C (-13 °F to +185 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Height, packed | 55 mm | 2.165 in |
Width, packed | 76 mm | 2.992 in |
Length, packed | 315 mm | 12.402 in |
Weight, gross | 0.36 kg | 0.794 lb |
Weight, net | 0.28 kg | 0.617 lb |
Product Classification
Regional Availability | Asia | EMEA | Latin America |
Product Type | Power splitter |
Product Brand | ValuDAS® |
Ordering Note | Available in Central and Latin America, Europe, Middle East, Africa, and Asia Pacific |
General Specifications
Device Type | Splitter |
Application | Indoor |
Color | White |
Inner Contact Plating | Silver |
Interface | 4.3-10 Female |
Outer Contact Plating | Trimetal |
Dimensions
Height | 46 mm | 1.811 in |
Width | 67 mm | 2.638 in |
Length | 261 mm | 10.276 in |
Electrical Specifications
3rd Order IMD | -160 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss | 0.5 dB |
Average Power, maximum | 300 W |
Impedance | 50 ohm |
Operating Frequency Band | 578 – 3800 MHz |
Peak Power, maximum | 3 kW |
Power Rating, Splitting | 300 W |
Reflected Power, maximum | 300 W |
Split Loss | 6 dB |
VSWR | 1.25 |
Electrical Note | Values typical, unless otherwise stated |
Environmental Specifications
Operating Temperature | -25 °C to +85 °C (-13 °F to +185 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Height, packed | 55 mm | 2.165 in |
Width, packed | 76 mm | 2.992 in |
Length, packed | 315 mm | 12.402 in |
Weight, gross | 0.36 kg | 0.794 lb |
Weight, net | 0.28 kg | 0.617 lb |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse