T-100-UW-43-M
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Termination Load, 0–6000 MHz
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Termination Load |
General Specifications
Device Type | Termination Load |
Application | Indoor/Outdoor |
Color | Black |
Inner Contact Plating | Silver |
Interface | 4.3-10 Male |
Outer Contact Plating | Trimetal |
Dimensions
Height | 89 mm | 3.504 in |
Width | 140 mm | 5.512 in |
Length | 190 mm | 7.48 in |
Electrical Specifications
Average Power, maximum | 100 W |
Impedance | 50 ohm |
Operating Frequency Band | 0 – 6000 MHz |
VSWR | 1.2 |
Derating Curve
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -25 °C to +50 °C (-13 °F to +122 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Height, packed | 160 mm | 6.299 in |
Width, packed | 235 mm | 9.252 in |
Length, packed | 380 mm | 14.961 in |
Weight, gross | 2.45 kg | 5.401 lb |
Weight, net | 2 kg | 4.409 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Termination Load |
General Specifications
Device Type | Termination Load |
Application | Indoor/Outdoor |
Color | Black |
Inner Contact Plating | Silver |
Interface | 4.3-10 Male |
Outer Contact Plating | Trimetal |
Dimensions
Height | 89 mm | 3.504 in |
Width | 140 mm | 5.512 in |
Length | 190 mm | 7.48 in |
Electrical Specifications
Average Power, maximum | 100 W |
Impedance | 50 ohm |
Operating Frequency Band | 0 – 6000 MHz |
VSWR | 1.2 |
Environmental Specifications
Operating Temperature | -25 °C to +50 °C (-13 °F to +122 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Height, packed | 160 mm | 6.299 in |
Width, packed | 235 mm | 9.252 in |
Length, packed | 380 mm | 14.961 in |
Weight, gross | 2.45 kg | 5.401 lb |
Weight, net | 2 kg | 4.409 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse