Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

205127

Flaring Tool Kit for elliptical waveguide 220

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Flaring tool kit
Ordering Note CommScope® non-standard product

General Specifications

Application Aids in field installation of connectors
Thread Size #8
Tool Type Flare tool

Dimensions

Waveguide Size WR42 | WG20 | R220

Material Specifications

Material Type Steel

Packaging and Weights

Height, packed 26.7 cm | 10.512 in
Width, packed 20.3 cm | 7.992 in
Length, packed 10.2 cm | 4.016 in
Included Screw wrench
Packaging quantity 1
Weight, gross 1.1 kg | 2.425 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Flaring tool kit
Ordering Note CommScope® non-standard product

General Specifications

Application Aids in field installation of connectors
Thread Size #8
Tool Type Flare tool

Dimensions

Waveguide Size WR42 | WG20 | R220

Material Specifications

Material Type Steel

Packaging and Weights

Height, packed 26.7 cm | 10.512 in
Width, packed 20.3 cm | 7.992 in
Length, packed 10.2 cm | 4.016 in
Included Screw wrench
Packaging quantity 1
Weight, gross 1.1 kg | 2.425 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification