EWFTK-43
Base Product: FLARING-TOOL-KIT
Flaring Tool Kit for elliptical waveguide 43
Specifications
Product Classification
Product Type | Flaring tool kit |
General Specifications
Application | Aids in field installation of connectors |
Thread Size | 1/4 in |
Tool Type | Flare tool |
Dimensions
Waveguide Size | WR187 | WG12 | R48 |
Material Specifications
Material Type | Steel |
Packaging and Weights
Height, packed | 36 cm | 14.173 in |
Width, packed | 26 cm | 10.236 in |
Length, packed | 11 cm | 4.331 in |
Included | Screws | Washers |
Packaging quantity | 1 |
Weight, gross | 2.22 kg | 4.894 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Flaring tool kit |
General Specifications
Application | Aids in field installation of connectors |
Thread Size | 1/4 in |
Tool Type | Flare tool |
Dimensions
Waveguide Size | WR187 | WG12 | R48 |
Material Specifications
Material Type | Steel |
Packaging and Weights
Height, packed | 36 cm | 14.173 in |
Width, packed | 26 cm | 10.236 in |
Length, packed | 11 cm | 4.331 in |
Included | Screws | Washers |
Packaging quantity | 1 |
Weight, gross | 2.22 kg | 4.894 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse