EWFTK-52
Base Product: FLARING-TOOL-KIT
Flaring Tool Kit for elliptical waveguide 52
Specifications
Product Classification
Product Type | Flaring tool kit |
General Specifications
Application | Aids in field installation of connectors |
Thread Size | #10 |
Tool Type | Flare tool |
Dimensions
Waveguide Size | WR159 | WG13 | R58 |
Material Specifications
Material Type | Steel |
Packaging and Weights
Height, packed | 36.2 cm | 14.252 in |
Width, packed | 26 cm | 10.236 in |
Length, packed | 11.4 cm | 4.488 in |
Included | Screws | Washers |
Packaging quantity | 1 |
Weight, gross | 2.22 kg | 4.894 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Flaring tool kit |
General Specifications
Application | Aids in field installation of connectors |
Thread Size | #10 |
Tool Type | Flare tool |
Dimensions
Waveguide Size | WR159 | WG13 | R58 |
Material Specifications
Material Type | Steel |
Packaging and Weights
Height, packed | 36.2 cm | 14.252 in |
Width, packed | 26 cm | 10.236 in |
Length, packed | 11.4 cm | 4.488 in |
Included | Screws | Washers |
Packaging quantity | 1 |
Weight, gross | 2.22 kg | 4.894 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse