EWFTK-63
Base Product: FLARING-TOOL-KIT
Flaring Tool Kit for elliptical waveguide 63
Specifications
Product Classification
Product Type | Flaring tool kit |
General Specifications
Application | Aids in field installation of connectors |
Tool Type | Flare tool |
Dimensions
Waveguide Size | WR137 | WG14 | R70 |
Material Specifications
Material Type | Steel |
Packaging and Weights
Height, packed | 24.1 cm | 9.488 in |
Width, packed | 34.3 cm | 13.504 in |
Length, packed | 10.2 cm | 4.016 in |
Packaging quantity | 1 |
Weight, gross | 2.02 kg | 4.453 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Flaring tool kit |
General Specifications
Application | Aids in field installation of connectors |
Tool Type | Flare tool |
Dimensions
Waveguide Size | WR137 | WG14 | R70 |
Material Specifications
Material Type | Steel |
Packaging and Weights
Height, packed | 24.1 cm | 9.488 in |
Width, packed | 34.3 cm | 13.504 in |
Length, packed | 10.2 cm | 4.016 in |
Packaging quantity | 1 |
Weight, gross | 2.02 kg | 4.453 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse