EW220
Base Product: STANDARD-ELLIPTICAL-WAVEGUIDE
EW220, HELIAX® Standard Elliptical Waveguide, 21.2–23.6 GHz, black PE jacket
Specifications
Product Classification
Product Type | Standard elliptical waveguide |
Product Brand | HELIAX® |
Product Series | Standard |
General Specifications
Jacket Color | Black |
Performance Note | Values typical, unless otherwise stated |
Dimensions
Diameter Over Jacket (E Plane) | 17.8 mm | 0.701 in |
Diameter Over Jacket (H Plane) | 11.2 mm | 0.441 in |
Cable Volume | 74 L/km | 0.797 ft³/kft |
Electrical Specifications
eTE11 Mode Cutoff | 13.338 GHz |
Group Delay at Frequency | 127 ns/100 ft @ 22.400 GHz | 415 ns/100 m @ 22.400 GHz |
Operating Frequency Band | 21.2 – 23.6 GHz |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) | Group Velocity % |
21.2 GHz | 28.042 | 8.547 | 0.40 | 77.70 |
21.6 GHz | 27.799 | 8.473 | 0.40 | 78.70 |
22.0 GHz | 27.577 | 8.406 | 0.40 | 79.50 |
22.4 GHz | 27.376 | 8.344 | 0.41 | 80.30 |
22.8 GHz | 27.192 | 8.288 | 0.41 | 81.10 |
23.2 GHz | 27.024 | 8.237 | 0.41 | 81.80 |
23.6 GHz | 26.870 | 8.190 | 0.42 | 82.50 |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
21.2–23.6 GHz | 1.150 | 23.13 |
Material Specifications
Conductor Material | Corrugated copper |
Jacket Material | PE |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 120 mm | 4.724 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 230 mm | 9.055 in |
Minimum Bend Radius, Single Bend (E Plane) | 120 mm | 4.724 in |
Minimum Bend Radius, Single Bend (H Plane) | 230 mm | 9.055 in |
Maximum Twist | 6.562 °/m | 2 °/ft |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Attenuation, Ambient Temperature | 23.889 °C | 75 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Temperature Rise | 42 °F | 107.6 °F |
Packaging and Weights
Cable weight | 0.18 kg/m | 0.121 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Standard elliptical waveguide |
Product Brand | HELIAX® |
Product Series | Standard |
General Specifications
Jacket Color | Black |
Performance Note | Values typical, unless otherwise stated |
Dimensions
Diameter Over Jacket (E Plane) | 17.8 mm | 0.701 in |
Diameter Over Jacket (H Plane) | 11.2 mm | 0.441 in |
Cable Volume | 74 L/km | 0.797 ft³/kft |
Electrical Specifications
eTE11 Mode Cutoff | 13.338 GHz |
Group Delay at Frequency | 127 ns/100 ft @ 22.400 GHz | 415 ns/100 m @ 22.400 GHz |
Operating Frequency Band | 21.2 – 23.6 GHz |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) | Group Velocity % |
21.2 GHz | 28.042 | 8.547 | 0.40 | 77.70 |
21.6 GHz | 27.799 | 8.473 | 0.40 | 78.70 |
22.0 GHz | 27.577 | 8.406 | 0.40 | 79.50 |
22.4 GHz | 27.376 | 8.344 | 0.41 | 80.30 |
22.8 GHz | 27.192 | 8.288 | 0.41 | 81.10 |
23.2 GHz | 27.024 | 8.237 | 0.41 | 81.80 |
23.6 GHz | 26.870 | 8.190 | 0.42 | 82.50 |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
21.2–23.6 GHz | 1.150 | 23.13 |
Material Specifications
Conductor Material | Corrugated copper |
Jacket Material | PE |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 120 mm | 4.724 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 230 mm | 9.055 in |
Minimum Bend Radius, Single Bend (E Plane) | 120 mm | 4.724 in |
Minimum Bend Radius, Single Bend (H Plane) | 230 mm | 9.055 in |
Maximum Twist | 6.562 °/m | 2 °/ft |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Attenuation, Ambient Temperature | 23.889 °C | 75 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Temperature Rise | 42 °F | 107.6 °F |
Packaging and Weights
Cable weight | 0.18 kg/m | 0.121 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse