HX10-11W-2GR
Base Product: HX10-11W
3.0m | 10ft ValuLine® High Performance, High XPD Antenna, dual-polarized, 10.000 – 11.700 GHz, grey, PBR100 flange
Specifications
Product Classification
Product Type | Microwave antenna |
General Specifications
Antenna Type | HX - ValuLine® High Performance, High XPD Antenna, dual-polarized |
Polarization | Dual |
Antenna Input | PBR100 |
Antenna Color | Gray |
Reflector Construction | Two-piece reflector |
Radome Color | Gray |
Radome Material | Fabric |
Flash Included | No |
Side Struts, Included | 2 |
Side Struts, Optional | 3 |
Dimensions
Diameter, nominal | 3.0 m | 10 ft |
Electrical Specifications
Operating Frequency Band | 10.000 – 11.700 GHz |
Gain, Low Band | 47.2 dBi |
Gain, Mid Band | 47.9 dBi |
Gain, Top Band | 48.5 dBi |
Boresite Cross Polarization Discrimination (XPD) | 33 dB |
Front-to-Back Ratio | 76 dB |
Beamwidth, Horizontal | 0.7 ° |
Beamwidth, Vertical | 0.7 ° |
Return Loss | 26 dB |
VSWR | 1.1 |
Radiation Pattern Envelope Reference (RPE) | 7420 |
Electrical Compliance | ACMA FX03_10a | ACMA FX03_11a | ETSI 302 217 Class 3 | US FCC Part 105A | US FCC Part 107A |
Cross Polarization Discrimination (XPD) Electrical Compliance | ETSI EN 302217 XPD Category 2 |
Mechanical Specifications
Compatible Mounting Pipe Diameter | 115 mm | 4.5 in |
Fine Azimuth Adjustment Range | ±5° |
Fine Elevation Adjustment Range | ±5° |
Wind Speed, operational | 180 km/h | 111.847 mph |
Wind Speed, survival | 200 km/h | 124.274 mph |
Antenna Dimensions and Mounting Information
Click on image to enlarge. |
Wind Forces at Wind Velocity Survival Rating
Axial Force (FA) | 18800 N | 4226.409 lbf |
Angle α for MT Max | -130 ° |
Side Force (FS) | -6560 N | -1474.747 lbf |
Twisting Moment (MT) | -10725 N-m | -94924.248 in lb |
Force on Inboard Strut Side | 9500 N | 2135.686 lbf |
Force on Outboard Strut Side | 3350 N | 753.110 lbf |
Zcg without Ice | 618 mm | 24.331 in |
Zcg with 1/2 in (12 mm) Radial Ice | 744 mm | 29.291 in |
Weight with 1/2 in (12 mm) Radial Ice | 466 kg | 1027.353 lb |
Wind Forces at Wind Velocity Survival Rating Image
Click on image to enlarge. |
Packaging and Weights
Height, packed | 1170 mm | 46.063 in |
Width, packed | 1930 mm | 75.984 in |
Length, packed | 3410 mm | 134.252 in |
Packaging Type | Standard pack |
Volume | 7.7 m³ | 271.923 ft³ |
Weight, gross | 513 kg | 1130.97 lb |
Weight, net | 263 kg | 579.815 lb |
Product Classification
Product Type | Microwave antenna |
General Specifications
Antenna Type | HX - ValuLine® High Performance, High XPD Antenna, dual-polarized |
Polarization | Dual |
Antenna Input | PBR100 |
Antenna Color | Gray |
Reflector Construction | Two-piece reflector |
Radome Color | Gray |
Radome Material | Fabric |
Flash Included | No |
Side Struts, Included | 2 |
Side Struts, Optional | 3 |
Dimensions
Diameter, nominal | 3.0 m | 10 ft |
Electrical Specifications
Operating Frequency Band | 10.000 – 11.700 GHz |
Gain, Low Band | 47.2 dBi |
Gain, Mid Band | 47.9 dBi |
Gain, Top Band | 48.5 dBi |
Boresite Cross Polarization Discrimination (XPD) | 33 dB |
Front-to-Back Ratio | 76 dB |
Beamwidth, Horizontal | 0.7 ° |
Beamwidth, Vertical | 0.7 ° |
Return Loss | 26 dB |
VSWR | 1.1 |
Radiation Pattern Envelope Reference (RPE) | 7420 |
Electrical Compliance | ACMA FX03_10a | ACMA FX03_11a | ETSI 302 217 Class 3 | US FCC Part 105A | US FCC Part 107A |
Cross Polarization Discrimination (XPD) Electrical Compliance | ETSI EN 302217 XPD Category 2 |
Mechanical Specifications
Compatible Mounting Pipe Diameter | 115 mm | 4.5 in |
Fine Azimuth Adjustment Range | ±5° |
Fine Elevation Adjustment Range | ±5° |
Wind Speed, operational | 180 km/h | 111.847 mph |
Wind Speed, survival | 200 km/h | 124.274 mph |
Wind Forces at Wind Velocity Survival Rating
Axial Force (FA) | 18800 N | 4226.409 lbf |
Angle α for MT Max | -130 ° |
Side Force (FS) | -6560 N | -1474.747 lbf |
Twisting Moment (MT) | -10725 N-m | -94924.248 in lb |
Force on Inboard Strut Side | 9500 N | 2135.686 lbf |
Force on Outboard Strut Side | 3350 N | 753.110 lbf |
Zcg without Ice | 618 mm | 24.331 in |
Zcg with 1/2 in (12 mm) Radial Ice | 744 mm | 29.291 in |
Weight with 1/2 in (12 mm) Radial Ice | 466 kg | 1027.353 lb |
Packaging and Weights
Height, packed | 1170 mm | 46.063 in |
Width, packed | 1930 mm | 75.984 in |
Length, packed | 3410 mm | 134.252 in |
Packaging Type | Standard pack |
Volume | 7.7 m³ | 271.923 ft³ |
Weight, gross | 513 kg | 1130.97 lb |
Weight, net | 263 kg | 579.815 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse