Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

LX6-6W-6WH

Base Product: LX6-6W

1.8m | 6ft ValuLine® Low Wind Load Antenna, dual-polarized, 5.925 – 7.125 GHz, white, CPR137G flange

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Microwave antenna
Product Brand ValuLine®

General Specifications

Antenna Type LX - ValuLine® Low Wind Load Antenna, dual-polarized
Polarization Dual
Antenna Input CPR137G
Antenna Color White
Reflector Construction One-piece reflector
Radome Color Gray
Radome Material Molded
Flash Included No
Side Struts, Included 1
Side Struts, Optional 1

Dimensions

Diameter, nominal 1.8 m | 6 ft

Electrical Specifications

Operating Frequency Band 5.925 – 7.125 GHz
Gain, Low Band 37.6 dBi
Gain, Mid Band 38.1 dBi
Gain, Top Band 38.6 dBi
Boresite Cross Polarization Discrimination (XPD) 33 dB
Front-to-Back Ratio 60 dB
Beamwidth, Horizontal 1.9 °
Beamwidth, Vertical 1.9 °
Return Loss 23.9 dB
VSWR 1.14
Radiation Pattern Envelope Reference (RPE) 7438
Electrical Compliance IC 3059A | IC 3064A | US FCC Part 101A | US FCC Part 74A

Electrical Specifications, Band 2

Operating Frequency Band 5.725 – 5.850 GHz
Gain, Mid Band 37.8 dBi
Beamwidth, Horizontal 2.1 °

Mechanical Specifications

Compatible Mounting Pipe Diameter 115 mm | 4.5 in
Fine Azimuth Adjustment Range ±15°
Fine Elevation Adjustment Range ±5°
Wind Speed, operational 200 km/h | 124.274 mph
Wind Speed, survival 200 km/h | 124.274 mph

Antenna Dimensions and Mounting Information

Click on image to enlarge.

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 4670 N | 1049.858 lbf
Angle α for MT Max -120 °
Side Force (FS) 2050 N | 460.858 lbf
Twisting Moment (MT) 2500 N-m | 22126.864 in lb
Force on Inboard Strut Side 2900 N | 651.946 lbf
Zcg without Ice 490 mm | 19.291 in
Zcg with 1/2 in (12 mm) Radial Ice 540 mm | 21.260 in
Weight with 1/2 in (12 mm) Radial Ice 191 kg | 421.082 lb

Wind Forces at Wind Velocity Survival Rating Image

Click on image to enlarge.

Packaging and Weights

Height, packed 2150 mm | 84.646 in
Width, packed 1225 mm | 48.228 in
Length, packed 2070 mm | 81.496 in
Packaging Type Standard pack
Volume 5.5 m³ | 194.231 ft³
Weight, gross 186 kg | 410.059 lb
Weight, net 86 kg | 189.597 lb

Product Classification

Product Type Microwave antenna
Product Brand ValuLine®

General Specifications

Antenna Type LX - ValuLine® Low Wind Load Antenna, dual-polarized
Polarization Dual
Antenna Input CPR137G
Antenna Color White
Reflector Construction One-piece reflector
Radome Color Gray
Radome Material Molded
Flash Included No
Side Struts, Included 1
Side Struts, Optional 1

Dimensions

Diameter, nominal 1.8 m | 6 ft

Electrical Specifications

Operating Frequency Band 5.925 – 7.125 GHz
Gain, Low Band 37.6 dBi
Gain, Mid Band 38.1 dBi
Gain, Top Band 38.6 dBi
Boresite Cross Polarization Discrimination (XPD) 33 dB
Front-to-Back Ratio 60 dB
Beamwidth, Horizontal 1.9 °
Beamwidth, Vertical 1.9 °
Return Loss 23.9 dB
VSWR 1.14
Radiation Pattern Envelope Reference (RPE) 7438
Electrical Compliance IC 3059A | IC 3064A | US FCC Part 101A | US FCC Part 74A

Electrical Specifications, Band 2

Operating Frequency Band 5.725 – 5.850 GHz
Gain, Mid Band 37.8 dBi
Beamwidth, Horizontal 2.1 °

Mechanical Specifications

Compatible Mounting Pipe Diameter 115 mm | 4.5 in
Fine Azimuth Adjustment Range ±15°
Fine Elevation Adjustment Range ±5°
Wind Speed, operational 200 km/h | 124.274 mph
Wind Speed, survival 200 km/h | 124.274 mph

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 4670 N | 1049.858 lbf
Angle α for MT Max -120 °
Side Force (FS) 2050 N | 460.858 lbf
Twisting Moment (MT) 2500 N-m | 22126.864 in lb
Force on Inboard Strut Side 2900 N | 651.946 lbf
Zcg without Ice 490 mm | 19.291 in
Zcg with 1/2 in (12 mm) Radial Ice 540 mm | 21.260 in
Weight with 1/2 in (12 mm) Radial Ice 191 kg | 421.082 lb

Packaging and Weights

Height, packed 2150 mm | 84.646 in
Width, packed 1225 mm | 48.228 in
Length, packed 2070 mm | 81.496 in
Packaging Type Standard pack
Volume 5.5 m³ | 194.231 ft³
Weight, gross 186 kg | 410.059 lb
Weight, net 86 kg | 189.597 lb
Click on image to enlarge.
Click on image to enlarge.

Product Specification

Product Specification