Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

SHPX1-26-3WH/B

Base Product: SHPX1-26/B

0.3 m | 1 ft Sentinel® High Performance Antenna, dual-polarized, 24.25–26.5 GHz, UBR flange, white antenna, grey radome

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Microwave antenna
Product Brand Sentinel®

General Specifications

Antenna Type SHPX - Sentinel® High Performance Antenna, dual-polarized
Polarization Dual
Antenna Input UBR220
Antenna Color White
Reflector Construction One-piece reflector
Radome Color Gray
Radome Material Polymer
Flash Included No
Side Struts, Included 0
Side Struts, Optional 0

Dimensions

Diameter, nominal 0.3 m | 1 ft

Electrical Specifications

Operating Frequency Band 24.250 – 26.500 GHz
Gain, Low Band 36.4 dBi
Gain, Mid Band 36.8 dBi
Gain, Top Band 37.3 dBi
Boresite Cross Polarization Discrimination (XPD) 30 dB
Front-to-Back Ratio 69 dB
Beamwidth, Horizontal 2.4 °
Beamwidth, Vertical 2.4 °
Return Loss 17.7 dB
VSWR 1.3
Radiation Pattern Envelope Reference (RPE) 7278B
Electrical Compliance Brazil Anatel Class 2 | Canada SRSP 321.8 Part B | ETSI 302 217 Class 4
Cross Polarization Discrimination (XPD) Electrical Compliance ETSI EN 302217 XPD Category 2

Mechanical Specifications

Compatible Mounting Pipe Diameter 50 mm–115 mm | 2.0 in–4.5 in
Fine Azimuth Adjustment Range ±15°
Fine Elevation Adjustment Range ±15°
Wind Speed, operational 180 km/h | 111.847 mph
Wind Speed, survival 250 km/h | 155.343 mph

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 446 N | 100.265 lbf
Angle α for MT Max 0 °
Side Force (FS) 222 N | 49.908 lbf
Twisting Moment (MT) 144 N-m | 1274.507 in lb
Zcg without Ice 74 mm | 2.913 in
Zcg with 1/2 in (12 mm) Radial Ice 111 mm | 4.370 in
Weight with 1/2 in (12 mm) Radial Ice 19 kg | 41.888 lb

Packaging and Weights

Height, packed 450 mm | 17.717 in
Width, packed 400 mm | 15.748 in
Length, packed 400 mm | 15.748 in
Packaging Type Standard pack
Volume 0.1 m³ | 3.531 ft³
Weight, gross 9 kg | 19.842 lb
Weight, net 6 kg | 13.228 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Microwave antenna
Product Brand Sentinel®

General Specifications

Antenna Type SHPX - Sentinel® High Performance Antenna, dual-polarized
Polarization Dual
Antenna Input UBR220
Antenna Color White
Reflector Construction One-piece reflector
Radome Color Gray
Radome Material Polymer
Flash Included No
Side Struts, Included 0
Side Struts, Optional 0

Dimensions

Diameter, nominal 0.3 m | 1 ft

Electrical Specifications

Operating Frequency Band 24.250 – 26.500 GHz
Gain, Low Band 36.4 dBi
Gain, Mid Band 36.8 dBi
Gain, Top Band 37.3 dBi
Boresite Cross Polarization Discrimination (XPD) 30 dB
Front-to-Back Ratio 69 dB
Beamwidth, Horizontal 2.4 °
Beamwidth, Vertical 2.4 °
Return Loss 17.7 dB
VSWR 1.3
Radiation Pattern Envelope Reference (RPE) 7278B
Electrical Compliance Brazil Anatel Class 2 | Canada SRSP 321.8 Part B | ETSI 302 217 Class 4
Cross Polarization Discrimination (XPD) Electrical Compliance ETSI EN 302217 XPD Category 2

Mechanical Specifications

Compatible Mounting Pipe Diameter 50 mm–115 mm | 2.0 in–4.5 in
Fine Azimuth Adjustment Range ±15°
Fine Elevation Adjustment Range ±15°
Wind Speed, operational 180 km/h | 111.847 mph
Wind Speed, survival 250 km/h | 155.343 mph

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 446 N | 100.265 lbf
Angle α for MT Max 0 °
Side Force (FS) 222 N | 49.908 lbf
Twisting Moment (MT) 144 N-m | 1274.507 in lb
Zcg without Ice 74 mm | 2.913 in
Zcg with 1/2 in (12 mm) Radial Ice 111 mm | 4.370 in
Weight with 1/2 in (12 mm) Radial Ice 19 kg | 41.888 lb

Packaging and Weights

Height, packed 450 mm | 17.717 in
Width, packed 400 mm | 15.748 in
Length, packed 400 mm | 15.748 in
Packaging Type Standard pack
Volume 0.1 m³ | 3.531 ft³
Weight, gross 9 kg | 19.842 lb
Weight, net 6 kg | 13.228 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system