VHLP2-11W-6WH/B
Base Product: VHLP2-11W/B
0.6m | 2ft ValuLine High Performance Antenna, single polarized, 10.000 – 11.700 GHz, CPR90G Flange, White Antenna, Grey Radome
Specifications
Product Classification
Product Type | Microwave antenna |
Product Brand | ValuLine® |
General Specifications
Antenna Type | VHLP - ValuLine® High Performance Low Profile Antenna, single-polarized |
Polarization | Single |
Antenna Input | CPR90G |
Antenna Color | White |
Reflector Construction | One-piece reflector |
Radome Color | Gray |
Radome Material | Composite Broadband |
Flash Included | No |
Side Struts, Included | 0 |
Side Struts, Optional | 0 |
Dimensions
Diameter, nominal | 0.6 m | 2 ft |
Electrical Specifications
Operating Frequency Band | 10.000 – 11.700 GHz |
Gain, Low Band | 33.7 dBi |
Gain, Mid Band | 34.5 dBi |
Gain, Top Band | 35.2 dBi |
Boresite Cross Polarization Discrimination (XPD) | 30 dB |
Front-to-Back Ratio | 61 dB |
Beamwidth, Horizontal | 3.3 ° |
Beamwidth, Vertical | 3.3 ° |
Return Loss | 17.7 dB |
VSWR | 1.3 |
Radiation Pattern Envelope Reference (RPE) | 7201B |
Electrical Compliance | ACMA FX03_10b | ACMA FX03_11b | Brazil Anatel Class 3 | Canada SRSP 310.7 Part B | ETSI 302 217 Class 3 | US FCC Part 101A | US FCC Part 101B |
Mechanical Specifications
Compatible Mounting Pipe Diameter | 48 mm–120 mm | 1.9 in–4.7 in |
Fine Azimuth Adjustment Range | ±15° |
Fine Elevation Adjustment Range | ±15° |
Wind Speed, operational | 180 km/h | 111.847 mph |
Wind Speed, survival | 252 km/h | 156.585 mph |
Antenna Dimensions and Mounting Information
Click on image to enlarge. |
Wind Forces at Wind Velocity Survival Rating
Axial Force (FA) | 1400 N | 314.733 lbf |
Angle α for MT Max | -50 ° |
Side Force (FS) | -350 N | -78.683 lbf |
Twisting Moment (MT) | 500 N-m | 4425.373 in lb |
Zcg without Ice | 55 mm | 2.165 in |
Zcg with 1 in (25 mm) Radial Ice | 91 mm | 3.583 in |
Weight with 1 in (25 mm) Radial Ice | 20 kg | 44.092 lb |
Wind Forces at Wind Velocity Survival Rating Image
Click on image to enlarge. |
Packaging and Weights
Height, packed | 329 mm | 12.953 in |
Width, packed | 729 mm | 28.701 in |
Length, packed | 697 mm | 27.441 in |
Packaging Type | Standard pack |
Volume | 0.17 m³ | 6.003 ft³ |
Weight, gross | 9.8 kg | 21.605 lb |
Weight, net | 6.7 kg | 14.771 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Microwave antenna |
Product Brand | ValuLine® |
General Specifications
Antenna Type | VHLP - ValuLine® High Performance Low Profile Antenna, single-polarized |
Polarization | Single |
Antenna Input | CPR90G |
Antenna Color | White |
Reflector Construction | One-piece reflector |
Radome Color | Gray |
Radome Material | Composite Broadband |
Flash Included | No |
Side Struts, Included | 0 |
Side Struts, Optional | 0 |
Dimensions
Diameter, nominal | 0.6 m | 2 ft |
Electrical Specifications
Operating Frequency Band | 10.000 – 11.700 GHz |
Gain, Low Band | 33.7 dBi |
Gain, Mid Band | 34.5 dBi |
Gain, Top Band | 35.2 dBi |
Boresite Cross Polarization Discrimination (XPD) | 30 dB |
Front-to-Back Ratio | 61 dB |
Beamwidth, Horizontal | 3.3 ° |
Beamwidth, Vertical | 3.3 ° |
Return Loss | 17.7 dB |
VSWR | 1.3 |
Radiation Pattern Envelope Reference (RPE) | 7201B |
Electrical Compliance | ACMA FX03_10b | ACMA FX03_11b | Brazil Anatel Class 3 | Canada SRSP 310.7 Part B | ETSI 302 217 Class 3 | US FCC Part 101A | US FCC Part 101B |
Mechanical Specifications
Compatible Mounting Pipe Diameter | 48 mm–120 mm | 1.9 in–4.7 in |
Fine Azimuth Adjustment Range | ±15° |
Fine Elevation Adjustment Range | ±15° |
Wind Speed, operational | 180 km/h | 111.847 mph |
Wind Speed, survival | 252 km/h | 156.585 mph |
Wind Forces at Wind Velocity Survival Rating
Axial Force (FA) | 1400 N | 314.733 lbf |
Angle α for MT Max | -50 ° |
Side Force (FS) | -350 N | -78.683 lbf |
Twisting Moment (MT) | 500 N-m | 4425.373 in lb |
Zcg without Ice | 55 mm | 2.165 in |
Zcg with 1 in (25 mm) Radial Ice | 91 mm | 3.583 in |
Weight with 1 in (25 mm) Radial Ice | 20 kg | 44.092 lb |
Packaging and Weights
Height, packed | 329 mm | 12.953 in |
Width, packed | 729 mm | 28.701 in |
Length, packed | 697 mm | 27.441 in |
Packaging Type | Standard pack |
Volume | 0.17 m³ | 6.003 ft³ |
Weight, gross | 9.8 kg | 21.605 lb |
Weight, net | 6.7 kg | 14.771 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse