Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

VHLP2-7W-2WH/D

Base Product: VHLP2-7W/D

0.6m | 2ft ValuLine High Performance Antenna, single polarized, 7.100 – 8.500 GHz, PBR84 Flange, White Antenna, Grey Radome

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Microwave antenna
Product Brand ValuLine®

General Specifications

Antenna Type VHLP - ValuLine® High Performance Low Profile Antenna, single-polarized
Polarization Single
Antenna Input PBR84
Antenna Color White
Reflector Construction One-piece reflector
Radome Color Gray
Radome Material Composite Broadband
Flash Included No
Side Struts, Included 0
Side Struts, Optional 0

Dimensions

Diameter, nominal 0.6 m | 2 ft

Electrical Specifications

Operating Frequency Band 7.100 – 8.500 GHz
Gain, Low Band 29.6 dBi
Gain, Mid Band 31.1 dBi
Gain, Top Band 32.2 dBi
Boresite Cross Polarization Discrimination (XPD) 32 dB
Front-to-Back Ratio 57 dB
Beamwidth, Horizontal 4.7 °
Beamwidth, Vertical 4.7 °
Return Loss 17.7 dB
VSWR 1.3
Radiation Pattern Envelope Reference (RPE) 7199D
Electrical Compliance ACMA FX03_7p5b | Brazil Anatel Class 3 | ETSI 302 217 Class 3

Mechanical Specifications

Compatible Mounting Pipe Diameter 48 mm–120 mm | 1.9 in–4.7 in
Fine Azimuth Adjustment Range ±15°
Fine Elevation Adjustment Range ±15°
Wind Speed, operational 180 km/h | 111.847 mph
Wind Speed, survival 252 km/h | 156.585 mph

Antenna Dimensions and Mounting Information

Click on image to enlarge.

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 1400 N | 314.733 lbf
Angle α for MT Max -50 °
Side Force (FS) -350 N | -78.683 lbf
Twisting Moment (MT) 500 N-m | 4425.373 in lb
Zcg without Ice 55 mm | 2.165 in
Zcg with 1 in (25 mm) Radial Ice 91 mm | 3.583 in
Weight with 1 in (25 mm) Radial Ice 20 kg | 44.092 lb

Wind Forces at Wind Velocity Survival Rating Image

Click on image to enlarge.

Packaging and Weights

Height, packed 329 mm | 12.953 in
Width, packed 729 mm | 28.701 in
Length, packed 697 mm | 27.441 in
Packaging Type Standard pack
Volume 0.17 m³ | 6.003 ft³
Weight, gross 9.8 kg | 21.605 lb
Weight, net 6.7 kg | 14.771 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Microwave antenna
Product Brand ValuLine®

General Specifications

Antenna Type VHLP - ValuLine® High Performance Low Profile Antenna, single-polarized
Polarization Single
Antenna Input PBR84
Antenna Color White
Reflector Construction One-piece reflector
Radome Color Gray
Radome Material Composite Broadband
Flash Included No
Side Struts, Included 0
Side Struts, Optional 0

Dimensions

Diameter, nominal 0.6 m | 2 ft

Electrical Specifications

Operating Frequency Band 7.100 – 8.500 GHz
Gain, Low Band 29.6 dBi
Gain, Mid Band 31.1 dBi
Gain, Top Band 32.2 dBi
Boresite Cross Polarization Discrimination (XPD) 32 dB
Front-to-Back Ratio 57 dB
Beamwidth, Horizontal 4.7 °
Beamwidth, Vertical 4.7 °
Return Loss 17.7 dB
VSWR 1.3
Radiation Pattern Envelope Reference (RPE) 7199D
Electrical Compliance ACMA FX03_7p5b | Brazil Anatel Class 3 | ETSI 302 217 Class 3

Mechanical Specifications

Compatible Mounting Pipe Diameter 48 mm–120 mm | 1.9 in–4.7 in
Fine Azimuth Adjustment Range ±15°
Fine Elevation Adjustment Range ±15°
Wind Speed, operational 180 km/h | 111.847 mph
Wind Speed, survival 252 km/h | 156.585 mph

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 1400 N | 314.733 lbf
Angle α for MT Max -50 °
Side Force (FS) -350 N | -78.683 lbf
Twisting Moment (MT) 500 N-m | 4425.373 in lb
Zcg without Ice 55 mm | 2.165 in
Zcg with 1 in (25 mm) Radial Ice 91 mm | 3.583 in
Weight with 1 in (25 mm) Radial Ice 20 kg | 44.092 lb

Packaging and Weights

Height, packed 329 mm | 12.953 in
Width, packed 729 mm | 28.701 in
Length, packed 697 mm | 27.441 in
Packaging Type Standard pack
Volume 0.17 m³ | 6.003 ft³
Weight, gross 9.8 kg | 21.605 lb
Weight, net 6.7 kg | 14.771 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system