Warning Icon
This product was discontinued on: May 1, 2022

For other alternatives, please contact us for more information.

1 Replacement products available
  • VHLPX3-26-3WH/A
    0.9m | 3 ft ValuLine® High Performance Low Profile Antenna, dual-polarized, 24.250–26.500 GHz, UBR220 flange, white antenna, composite broadband grey radome without flash, standard pack—one-piece reflector

VHLP3-26-3WH/A

Base Product: VHLP3-26/A

0.9m | 3 ft ValuLine® High Performance Low Profile Antenna, single-polarized, 24.250–26.500 GHz, UBR220 flange, white antenna, composite broadband grey radome without flash, standard pack—one-piece reflector

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Microwave antenna
Product Brand ValuLine®

General Specifications

Antenna Type VHLP - ValuLine® High Performance Low Profile Antenna, single-polarized
Polarization Single
Antenna Input UBR220
Antenna Color White
Reflector Construction One-piece reflector
Radome Color Gray
Radome Material Composite Broadband
Flash Included No
Side Struts, Included 0
Side Struts, Optional 1 inboard

Dimensions

Diameter, nominal 0.9 m | 3 ft

Electrical Specifications

Operating Frequency Band 24.250 – 26.500 GHz
Gain, Low Band 45.6 dBi
Gain, Mid Band 45.8 dBi
Gain, Top Band 46.2 dBi
Boresite Cross Polarization Discrimination (XPD) 30 dB
Front-to-Back Ratio 72 dB
Beamwidth, Horizontal 0.9 °
Beamwidth, Vertical 0.9 °
Return Loss 17.7 dB
VSWR 1.3
Radiation Pattern Envelope Reference (RPE) 7156A
Electrical Compliance Brazil Anatel Class 2 | ETSI 302 217 Class 3 | US FCC Part 101A

Mechanical Specifications

Compatible Mounting Pipe Diameter 90 mm–120 mm | 3.5 in–4.7 in
Fine Azimuth Adjustment Range ±15°
Fine Elevation Adjustment Range ±15°
Wind Speed, operational 180 km/h | 111.847 mph
Wind Speed, survival 250 km/h | 155.343 mph

Antenna Dimensions and Mounting Information

Click on image to enlarge.

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 2903 N | 652.621 lbf
Angle α for MT Max 0 °
Side Force (FS) 1439 N | 323.500 lbf
Twisting Moment (MT) 1179 N-m | 10435.029 in lb
Zcg without Ice 135 mm | 5.315 in
Zcg with 1/2 in (12 mm) Radial Ice 84 mm | 3.307 in
Weight with 1/2 in (12 mm) Radial Ice 46 kg | 101.413 lb

Packaging and Weights

Height, packed 1110 mm | 43.701 in
Width, packed 400 mm | 15.748 in
Length, packed 1200 mm | 47.244 in
Packaging Type Standard pack
Volume 0.5 m³ | 17.657 ft³
Weight, gross 29 kg | 63.934 lb
Weight, net 17 kg | 37.479 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Microwave antenna
Product Brand ValuLine®

General Specifications

Antenna Type VHLP - ValuLine® High Performance Low Profile Antenna, single-polarized
Polarization Single
Antenna Input UBR220
Antenna Color White
Reflector Construction One-piece reflector
Radome Color Gray
Radome Material Composite Broadband
Flash Included No
Side Struts, Included 0
Side Struts, Optional 1 inboard

Dimensions

Diameter, nominal 0.9 m | 3 ft

Electrical Specifications

Operating Frequency Band 24.250 – 26.500 GHz
Gain, Low Band 45.6 dBi
Gain, Mid Band 45.8 dBi
Gain, Top Band 46.2 dBi
Boresite Cross Polarization Discrimination (XPD) 30 dB
Front-to-Back Ratio 72 dB
Beamwidth, Horizontal 0.9 °
Beamwidth, Vertical 0.9 °
Return Loss 17.7 dB
VSWR 1.3
Radiation Pattern Envelope Reference (RPE) 7156A
Electrical Compliance Brazil Anatel Class 2 | ETSI 302 217 Class 3 | US FCC Part 101A

Mechanical Specifications

Compatible Mounting Pipe Diameter 90 mm–120 mm | 3.5 in–4.7 in
Fine Azimuth Adjustment Range ±15°
Fine Elevation Adjustment Range ±15°
Wind Speed, operational 180 km/h | 111.847 mph
Wind Speed, survival 250 km/h | 155.343 mph

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 2903 N | 652.621 lbf
Angle α for MT Max 0 °
Side Force (FS) 1439 N | 323.500 lbf
Twisting Moment (MT) 1179 N-m | 10435.029 in lb
Zcg without Ice 135 mm | 5.315 in
Zcg with 1/2 in (12 mm) Radial Ice 84 mm | 3.307 in
Weight with 1/2 in (12 mm) Radial Ice 46 kg | 101.413 lb

Packaging and Weights

Height, packed 1110 mm | 43.701 in
Width, packed 400 mm | 15.748 in
Length, packed 1200 mm | 47.244 in
Packaging Type Standard pack
Volume 0.5 m³ | 17.657 ft³
Weight, gross 29 kg | 63.934 lb
Weight, net 17 kg | 37.479 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Video

Valuline® 3ft Antenna Installation Videos
Valuline® 3ft Antenna Installation Videos

Product Specification

Video

Valuline® 3ft Antenna Installation Videos
Valuline® 3ft Antenna Installation Videos