VHLPX3-11W-6-QD/A
Base Product: VHLPX3-11W/A
0.9m | 3 ft ValuLine® High Performance Low Profile Antenna, dual-polarized, 10.125–11.700 GHz, CPR90G flange, white antenna, composite broadband gray radome without flash, fully assembled/Quick Deploy pack—one-piece reflector
Specifications
Product Classification
Product Type | Microwave antenna |
Product Brand | ValuLine® |
General Specifications
Antenna Type | VHLPX - ValuLine® High Performance Low Profile Antenna, dual-polarized |
Antenna Input | CPR90G |
Antenna Color | White |
Reflector Construction | One-piece reflector |
Radome Color | Gray |
Radome Material | Composite Broadband |
Flash Included | No |
Dimensions
Diameter, nominal | 0.9 m | 3 ft |
Electrical Specifications
Operating Frequency Band | 10.125 – 11.700 GHz |
Packaging and Weights
Height, packed | 1215 mm | 47.835 in |
Width, packed | 698 mm | 27.48 in |
Length, packed | 1162 mm | 45.748 in |
Packaging Type | Wooden crate |
Volume | 1 m³ | 35.315 ft³ |
Weight, gross | 58 kg | 127.868 lb |
Weight, net | 17 kg | 37.479 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Microwave antenna |
Product Brand | ValuLine® |
General Specifications
Antenna Type | VHLPX - ValuLine® High Performance Low Profile Antenna, dual-polarized |
Antenna Input | CPR90G |
Antenna Color | White |
Reflector Construction | One-piece reflector |
Radome Color | Gray |
Radome Material | Composite Broadband |
Flash Included | No |
Dimensions
Diameter, nominal | 0.9 m | 3 ft |
Electrical Specifications
Operating Frequency Band | 10.125 – 11.700 GHz |
Packaging and Weights
Height, packed | 1215 mm | 47.835 in |
Width, packed | 698 mm | 27.48 in |
Length, packed | 1162 mm | 45.748 in |
Packaging Type | Wooden crate |
Volume | 1 m³ | 35.315 ft³ |
Weight, gross | 58 kg | 127.868 lb |
Weight, net | 17 kg | 37.479 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Valuline® 3ft Antenna Installation Videos
![](https://play.vidyard.com/uwXJMJ5a4Cwuo8uURNK2RK.jpg)
Valuline® 3ft Antenna Installation Videos
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Valuline® 3ft Antenna Installation Videos
![](https://play.vidyard.com/uwXJMJ5a4Cwuo8uURNK2RK.jpg)
Valuline® 3ft Antenna Installation Videos
Warranty
Other Ways to Browse