VHLPX4-6W-6-QD/C
Base Product: VHLPX4-6W/C
1.2 m | 4 ft ValuLine® High Performance Low Profile Antenna, dual-polarized, 5.925–7.125 GHz, CPR137G, white antenna, flexible woven polymer gray radome without flash, fully assembled/Quick Deploy pack—one-piece reflector
Specifications
Product Classification
Product Type | Microwave antenna |
Product Brand | ValuLine® |
General Specifications
Antenna Type | VHLPX - ValuLine® High Performance Low Profile Antenna, dual-polarized |
Antenna Input | CPR137G |
Antenna Color | White |
Reflector Construction | One-piece reflector |
Radome Color | Gray |
Radome Material | Flexible woven polymer |
Flash Included | No |
Dimensions
Diameter, nominal | 1.2 m | 4 ft |
Electrical Specifications
Operating Frequency Band | 5.925 – 7.125 GHz |
Electrical Specifications, Band 2
Operating Frequency Band | 5.700 – 5.875 GHz |
Gain, Mid Band | 34.3 dBi |
Beamwidth, Horizontal | 3.1 ° |
Beamwidth, Vertical | 3.1 ° |
Packaging and Weights
Height, packed | 1058 mm | 41.654 in |
Width, packed | 1429 mm | 56.26 in |
Length, packed | 1561 mm | 61.457 in |
Packaging Type | Wooden crate |
Volume | 2.4 m³ | 84.755 ft³ |
Weight, gross | 101 kg | 222.667 lb |
Weight, net | 32 kg | 70.548 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Microwave antenna |
Product Brand | ValuLine® |
General Specifications
Antenna Type | VHLPX - ValuLine® High Performance Low Profile Antenna, dual-polarized |
Antenna Input | CPR137G |
Antenna Color | White |
Reflector Construction | One-piece reflector |
Radome Color | Gray |
Radome Material | Flexible woven polymer |
Flash Included | No |
Dimensions
Diameter, nominal | 1.2 m | 4 ft |
Electrical Specifications
Operating Frequency Band | 5.925 – 7.125 GHz |
Electrical Specifications, Band 2
Operating Frequency Band | 5.700 – 5.875 GHz |
Gain, Mid Band | 34.3 dBi |
Beamwidth, Horizontal | 3.1 ° |
Beamwidth, Vertical | 3.1 ° |
Packaging and Weights
Height, packed | 1058 mm | 41.654 in |
Width, packed | 1429 mm | 56.26 in |
Length, packed | 1561 mm | 61.457 in |
Packaging Type | Wooden crate |
Volume | 2.4 m³ | 84.755 ft³ |
Weight, gross | 101 kg | 222.667 lb |
Weight, net | 32 kg | 70.548 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse