Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

LX6-11W

Base Product

1.8m | 6ft ValuLine® Low Wind Load Antenna, dual-polarized, 10.000 – 11.700 GHz

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of LX6-11W by selecting options

Loading...
Product
Product Brand Product Type Antenna Type Operating Frequency Band Diameter, nominal Antenna Input
LX6-11W-4WH LX6-11W-4WH
1.8m | 6ft ValuLine® Low Wind Load Antenna, dual-polarized, 10.000 – 11.700 GHz, white, PDR100 flange
ValuLine® Microwave antenna LX - ValuLine® Low Wind Load Antenna | dual-polarized 10.000 – 11.700 GHz 1.8 m | 6 ft PDR100
LX6-11W-6WH LX6-11W-6WH
1.8m | 6ft ValuLine® Low Wind Load Antenna, dual-polarized, 10.000 – 11.700 GHz, white, CPR090G flange
ValuLine® Microwave antenna LX - ValuLine® Low Wind Load Antenna | dual-polarized 10.000 – 11.700 GHz 1.8 m | 6 ft CPR90G

Product Classification

Product Type Microwave antenna
Product Brand ValuLine®

General Specifications

Antenna Type LX - ValuLine® Low Wind Load Antenna, dual-polarized
Polarization Dual
Side Struts, Included 1
Side Struts, Optional 1

Dimensions

Diameter, nominal 1.8 m | 6 ft

Electrical Specifications

Operating Frequency Band 10.000 – 11.700 GHz
Gain, Low Band 41.5 dBi
Gain, Mid Band 42.2 dBi
Gain, Top Band 42.9 dBi
Boresite Cross Polarization Discrimination (XPD) 33 dB
Front-to-Back Ratio 60 dB
Beamwidth, Horizontal 1.1 °
Beamwidth, Vertical 1.1 °
Return Loss 23.9 dB
VSWR 1.14
Radiation Pattern Envelope Reference (RPE) 7440
Electrical Compliance US FCC Part 105A | US FCC Part 107A

Mechanical Specifications

Compatible Mounting Pipe Diameter 115 mm | 4.5 in
Fine Azimuth Adjustment Range ±15°
Fine Elevation Adjustment Range ±5°
Wind Speed, operational 201 km/h | 124.896 mph
Wind Speed, survival 200 km/h | 124.274 mph

Antenna Dimensions and Mounting Information

Click on image to enlarge.

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 4670 N | 1049.858 lbf
Angle α for MT Max -120 °
Side Force (FS) 2050 N | 460.858 lbf
Twisting Moment (MT) 2500 N-m | 22126.864 in lb
Force on Inboard Strut Side 2900 N | 651.946 lbf
Zcg without Ice 490 mm | 19.291 in
Zcg with 1/2 in (12 mm) Radial Ice 540 mm | 21.260 in
Weight with 1/2 in (12 mm) Radial Ice 191 kg | 421.082 lb

Wind Forces at Wind Velocity Survival Rating Image

Click on image to enlarge.

Packaging and Weights

Weight, net 86 kg | 189.597 lb

Product Classification

Product Type Microwave antenna
Product Brand ValuLine®

General Specifications

Antenna Type LX - ValuLine® Low Wind Load Antenna, dual-polarized
Polarization Dual
Side Struts, Included 1
Side Struts, Optional 1

Dimensions

Diameter, nominal 1.8 m | 6 ft

Electrical Specifications

Operating Frequency Band 10.000 – 11.700 GHz
Gain, Low Band 41.5 dBi
Gain, Mid Band 42.2 dBi
Gain, Top Band 42.9 dBi
Boresite Cross Polarization Discrimination (XPD) 33 dB
Front-to-Back Ratio 60 dB
Beamwidth, Horizontal 1.1 °
Beamwidth, Vertical 1.1 °
Return Loss 23.9 dB
VSWR 1.14
Radiation Pattern Envelope Reference (RPE) 7440
Electrical Compliance US FCC Part 105A | US FCC Part 107A

Mechanical Specifications

Compatible Mounting Pipe Diameter 115 mm | 4.5 in
Fine Azimuth Adjustment Range ±15°
Fine Elevation Adjustment Range ±5°
Wind Speed, operational 201 km/h | 124.896 mph
Wind Speed, survival 200 km/h | 124.274 mph

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 4670 N | 1049.858 lbf
Angle α for MT Max -120 °
Side Force (FS) 2050 N | 460.858 lbf
Twisting Moment (MT) 2500 N-m | 22126.864 in lb
Force on Inboard Strut Side 2900 N | 651.946 lbf
Zcg without Ice 490 mm | 19.291 in
Zcg with 1/2 in (12 mm) Radial Ice 540 mm | 21.260 in
Weight with 1/2 in (12 mm) Radial Ice 191 kg | 421.082 lb

Packaging and Weights

Weight, net 86 kg | 189.597 lb
Click on image to enlarge.
Click on image to enlarge.

Product Specification

Product Specification