Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

SHPX2-13/B

Base Product

0.6 m | 2 ft Sentinel® High Performance Antenna, dual-polarized, 12.700–13.250 GHz

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of SHPX2-13/B by selecting options

Loading...
Product
Product Brand Product Type Antenna Type Operating Frequency Band Diameter, nominal Antenna Input
SHPX2-13-1WH/B SHPX2-13-1WH/B
0.6 m | 2 ft Sentinel® High Performance Antenna, dual-polarized, 12.7 –13.25 GHz, UG-541A/U flange, white antenna, grey radome
Sentinel® Microwave antenna SHPX - Sentinel® High Performance Antenna | dual-polarized 12.700 – 13.250 GHz 0.6 m | 2 ft UG-541A/U
SHPX2-13-2WH/B SHPX2-13-2WH/B
0.6 m | 2 ft Sentinel® High Performance Antenna, dual-polarized, 12.7 –13.25 GHz, PBR flange, white antenna, grey radome
Sentinel® Microwave antenna SHPX - Sentinel® High Performance Antenna | dual-polarized 12.700 – 13.250 GHz 0.6 m | 2 ft PBR120
SHPX2-13-3WH/B SHPX2-13-3WH/B
0.6 m | 2 ft Sentinel® High Performance Antenna, dual-polarized, 12.7 –13.25 GHz, UBR flange, white antenna, grey radome
Sentinel® Microwave antenna SHPX - Sentinel® High Performance Antenna | dual-polarized 12.700 – 13.250 GHz 0.6 m | 2 ft UBR120

Product Classification

Product Type Microwave antenna
Product Brand Sentinel®

General Specifications

Antenna Type SHPX - Sentinel® High Performance Antenna, dual-polarized
Polarization Dual
Side Struts, Included 0
Side Struts, Optional 0

Dimensions

Diameter, nominal 0.6 m | 2 ft

Electrical Specifications

Operating Frequency Band 12.700 – 13.250 GHz
Gain, Low Band 35.8 dBi
Gain, Mid Band 36 dBi
Gain, Top Band 36.2 dBi
Boresite Cross Polarization Discrimination (XPD) 30 dB
Front-to-Back Ratio 67 dB
Beamwidth, Horizontal 2.7 °
Beamwidth, Vertical 2.7 °
Return Loss 17.7 dB
VSWR 1.3
Radiation Pattern Envelope Reference (RPE) 7274B
Electrical Compliance Brazil Anatel Class 2 | Canada SRSP 312.7 Part B | ETSI 302 217 Class 3
Cross Polarization Discrimination (XPD) Electrical Compliance ETSI EN 302217 XPD Category 2

Mechanical Specifications

Compatible Mounting Pipe Diameter 50 mm–115 mm | 2.0 in–4.5 in
Fine Azimuth Adjustment Range ±15°
Fine Elevation Adjustment Range ±15°
Wind Speed, operational 201 km/h | 124.896 mph
Wind Speed, survival 250 km/h | 155.343 mph

Antenna Dimensions and Mounting Information

Click on image to enlarge.

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 1290 N | 290.004 lbf
Angle α for MT Max 0 °
Side Force (FS) 639 N | 143.653 lbf
Twisting Moment (MT) 395 N-m | 3496.045 in lb
Zcg without Ice 187 mm | 7.362 in
Zcg with 1/2 in (12 mm) Radial Ice 185 mm | 7.283 in
Weight with 1/2 in (12 mm) Radial Ice 34 kg | 74.957 lb

Wind Forces at Wind Velocity Survival Rating Image

Click on image to enlarge.

Packaging and Weights

Weight, net 11 kg | 24.251 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Microwave antenna
Product Brand Sentinel®

General Specifications

Antenna Type SHPX - Sentinel® High Performance Antenna, dual-polarized
Polarization Dual
Side Struts, Included 0
Side Struts, Optional 0

Dimensions

Diameter, nominal 0.6 m | 2 ft

Electrical Specifications

Operating Frequency Band 12.700 – 13.250 GHz
Gain, Low Band 35.8 dBi
Gain, Mid Band 36 dBi
Gain, Top Band 36.2 dBi
Boresite Cross Polarization Discrimination (XPD) 30 dB
Front-to-Back Ratio 67 dB
Beamwidth, Horizontal 2.7 °
Beamwidth, Vertical 2.7 °
Return Loss 17.7 dB
VSWR 1.3
Radiation Pattern Envelope Reference (RPE) 7274B
Electrical Compliance Brazil Anatel Class 2 | Canada SRSP 312.7 Part B | ETSI 302 217 Class 3
Cross Polarization Discrimination (XPD) Electrical Compliance ETSI EN 302217 XPD Category 2

Mechanical Specifications

Compatible Mounting Pipe Diameter 50 mm–115 mm | 2.0 in–4.5 in
Fine Azimuth Adjustment Range ±15°
Fine Elevation Adjustment Range ±15°
Wind Speed, operational 201 km/h | 124.896 mph
Wind Speed, survival 250 km/h | 155.343 mph

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 1290 N | 290.004 lbf
Angle α for MT Max 0 °
Side Force (FS) 639 N | 143.653 lbf
Twisting Moment (MT) 395 N-m | 3496.045 in lb
Zcg without Ice 187 mm | 7.362 in
Zcg with 1/2 in (12 mm) Radial Ice 185 mm | 7.283 in
Weight with 1/2 in (12 mm) Radial Ice 34 kg | 74.957 lb

Packaging and Weights

Weight, net 11 kg | 24.251 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system