D090HLSG
Base Product: WAVEGUIDE-RIGID-TWIST
90° Rigid Twist for WR90, 8.2–12.4 GHz, with interface types PDR100 and UDR100, 8 in, gray
Specifications
Product Classification
Product Type | Rectangular waveguide, rigid twist |
General Specifications
Component | 90° Rigid Twist |
Interface | PDR100 |
Interface 2 | UDR100 |
Dimensions
Length | 203 mm | 7.992 in |
Waveguide Size | WR90 | WG16 | R100 |
Electrical Specifications
Operating Frequency Band | 8.2 – 12.4 GHz |
VSWR | 1.059999942779541 |
Material Specifications
Finish | Gray |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Rectangular waveguide, rigid twist |
General Specifications
Component | 90° Rigid Twist |
Interface | PDR100 |
Interface 2 | UDR100 |
Dimensions
Length | 203 mm | 7.992 in |
Waveguide Size | WR90 | WG16 | R100 |
Electrical Specifications
Operating Frequency Band | 8.2 – 12.4 GHz |
VSWR | 1.059999942779541 |
Material Specifications
Finish | Gray |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse