D112HLSG
Base Product: WAVEGUIDE-RIGID-TWIST
90° Rigid Twist for WR112, 7.05–10.0 GHz, with interface types UDR84 and PDR84, 10 in, gray
Specifications
Product Classification
Product Type | Rectangular waveguide, rigid twist |
General Specifications
Component | 90° Rigid Twist |
Interface | PDR84 |
Interface 2 | UDR84 |
Dimensions
Length | 254 mm | 10 in |
Waveguide Size | WR112 | WG15 | R84 |
Electrical Specifications
Operating Frequency Band | 7.05 – 10.0 GHz |
VSWR | 1.059999942779541 |
Material Specifications
Finish | Gray |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Rectangular waveguide, rigid twist |
General Specifications
Component | 90° Rigid Twist |
Interface | PDR84 |
Interface 2 | UDR84 |
Dimensions
Length | 254 mm | 10 in |
Waveguide Size | WR112 | WG15 | R84 |
Electrical Specifications
Operating Frequency Band | 7.05 – 10.0 GHz |
VSWR | 1.059999942779541 |
Material Specifications
Finish | Gray |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse