D137CCSG
Base Product: WAVEGUIDE-RIGID-TWIST
90° Rigid Twist for WR137, 5.85–8.2 GHz, with interface types CPR137G and CPR137G, 12 in, gray
Specifications
Product Classification
Product Type | Rectangular waveguide, rigid twist |
General Specifications
Component | 90° Rigid Twist |
Interface | CPR137G |
Interface 2 | CPR137G |
Dimensions
Length | 305 mm | 12.008 in |
Waveguide Size | WR137 | WG14 | R70 |
Electrical Specifications
Operating Frequency Band | 5.85 – 8.2 GHz |
VSWR | 1.059999942779541 |
Material Specifications
Finish | Gray |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Rectangular waveguide, rigid twist |
General Specifications
Component | 90° Rigid Twist |
Interface | CPR137G |
Interface 2 | CPR137G |
Dimensions
Length | 305 mm | 12.008 in |
Waveguide Size | WR137 | WG14 | R70 |
Electrical Specifications
Operating Frequency Band | 5.85 – 8.2 GHz |
VSWR | 1.059999942779541 |
Material Specifications
Finish | Gray |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse