E112MH102L102SG
Base Product: WAVEGUIDE-SWEPT-BEND
90° E Plane Swept Bend for WR112, 7.05–10.0 GHz, with interface types PDR84 and UDR84, 102 mm x 102 mm, gray
Specifications
Product Classification
Product Type | Rectangular waveguide, swept bend |
General Specifications
Component | 90° E Plane Swept Bend |
Interface | PDR84 |
Interface 2 | UDR84 |
Dimensions
Length | 102 mm | 4.016 in |
Length 2 | 102 mm | 4.016 in |
Waveguide Size | WR112 | WG15 | R84 |
Electrical Specifications
Operating Frequency Band | 7.05 – 10.0 GHz |
VSWR | 1.0499999523162842 |
Material Specifications
Finish | Gray |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Rectangular waveguide, swept bend |
General Specifications
Component | 90° E Plane Swept Bend |
Interface | PDR84 |
Interface 2 | UDR84 |
Dimensions
Length | 102 mm | 4.016 in |
Length 2 | 102 mm | 4.016 in |
Waveguide Size | WR112 | WG15 | R84 |
Electrical Specifications
Operating Frequency Band | 7.05 – 10.0 GHz |
VSWR | 1.0499999523162842 |
Material Specifications
Finish | Gray |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse