F112BBC2
Base Product: WAVEGUIDE-FLEX-TWIST
FlexTwist® Flexible Twist for WR112, 7.125–8.5 GHz, with interface types UG-51/U and UG-51/U, 600 mm
Specifications
Product Classification
Product Type | Rectangular waveguide, flexible twist |
Product Brand | FlexTwist® |
General Specifications
Component | Flexible Twist |
Interface | UG-51/U |
Interface 2 | UG-51/U |
Dimensions
Length | 600 mm | 23.622 in |
Waveguide Size | WR112 | WG15 | R84 |
Electrical Specifications
Attenuation | 0.4 dB/m | 0.122 dB/ft |
Average Power | 1260 W |
Operating Frequency Band | 7.125 – 8.5 GHz |
Peak Power | 315 kW |
VSWR | 1.05 |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 76 mm | 2.992 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 152 mm | 5.984 in |
Maximum Twist | 264 °/m | 80.467 °/ft |
Pressurization, maximum | 0.241 N/mm² | 35 psi |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Rectangular waveguide, flexible twist |
Product Brand | FlexTwist® |
General Specifications
Component | Flexible Twist |
Interface | UG-51/U |
Interface 2 | UG-51/U |
Dimensions
Length | 600 mm | 23.622 in |
Waveguide Size | WR112 | WG15 | R84 |
Electrical Specifications
Attenuation | 0.4 dB/m | 0.122 dB/ft |
Average Power | 1260 W |
Operating Frequency Band | 7.125 – 8.5 GHz |
Peak Power | 315 kW |
VSWR | 1.05 |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 76 mm | 2.992 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 152 mm | 5.984 in |
Maximum Twist | 264 °/m | 80.467 °/ft |
Pressurization, maximum | 0.241 N/mm² | 35 psi |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse