T075KCG
Base Product: WAVEGUIDE-TAPER-TRANSITION
Taper Transition for WR75–WR90, 10.0–12.4 GHz, with interface types PBR120 and CPR90G, 6 in, gray
Specifications
Product Classification
Product Type | Rectangular waveguide, taper transition |
General Specifications
Component | Taper Transition |
Interface | PBR120 |
Interface 2 | CPR90G |
Dimensions
Length | 152 mm | 5.984 in |
Waveguide Size | WR75–WR90 | WG17–WG16 | R120–R100 |
Electrical Specifications
Operating Frequency Band | 10.0 – 12.4 GHz |
VSWR | 1.059999942779541 |
Material Specifications
Finish | Gray |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Product Classification
Product Type | Rectangular waveguide, taper transition |
General Specifications
Component | Taper Transition |
Interface | PBR120 |
Interface 2 | CPR90G |
Dimensions
Length | 152 mm | 5.984 in |
Waveguide Size | WR75–WR90 | WG17–WG16 | R120–R100 |
Electrical Specifications
Operating Frequency Band | 10.0 – 12.4 GHz |
VSWR | 1.059999942779541 |
Material Specifications
Finish | Gray |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse