Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

T075MCG

Base Product: WAVEGUIDE-TAPER-TRANSITION

Taper Transition for WR75–WR90, 10.0–12.4 GHz, with interface types UBR120 and CPR90G, 6 in, gray

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Rectangular waveguide, taper transition

General Specifications

Component Taper Transition
Interface UBR120
Interface 2 CPR90G

Dimensions

Length 152 mm | 5.984 in
Waveguide Size WR75–WR90 | WG17–WG16 | R120–R100

Electrical Specifications

Operating Frequency Band 10.0 – 12.4 GHz
VSWR 1.059999942779541

Material Specifications

Finish Gray

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
UK-ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.andrew.com/ProductCompliance

Product Classification

Product Type Rectangular waveguide, taper transition

General Specifications

Component Taper Transition
Interface UBR120
Interface 2 CPR90G

Dimensions

Length 152 mm | 5.984 in
Waveguide Size WR75–WR90 | WG17–WG16 | R120–R100

Electrical Specifications

Operating Frequency Band 10.0 – 12.4 GHz
VSWR 1.059999942779541

Material Specifications

Finish Gray

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
UK-ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.andrew.com/ProductCompliance

Product Specification

Product Specification