T112CCG
Base Product: WAVEGUIDE-TAPER-TRANSITION
Taper Transition for WR112–WR137, 7.05–8.2 GHz, with interface types CPR112G and CPR137G, 6 in, gray
Specifications
Product Classification
Product Type | Rectangular waveguide, taper transition |
General Specifications
Component | Taper Transition |
Interface | CPR112G |
Interface 2 | CPR137G |
Dimensions
Length | 152 mm | 5.984 in |
Waveguide Size | WR112–WR137 |WG15–WG14 | R84–R70 |
Electrical Specifications
Operating Frequency Band | 7.05 – 8.2 GHz |
VSWR | 1.059999942779541 |
Material Specifications
Finish | Gray |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Product Classification
Product Type | Rectangular waveguide, taper transition |
General Specifications
Component | Taper Transition |
Interface | CPR112G |
Interface 2 | CPR137G |
Dimensions
Length | 152 mm | 5.984 in |
Waveguide Size | WR112–WR137 |WG15–WG14 | R84–R70 |
Electrical Specifications
Operating Frequency Band | 7.05 – 8.2 GHz |
VSWR | 1.059999942779541 |
Material Specifications
Finish | Gray |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse