139534-000 | FOSC-A/B-UNI-MOUNT-W
Base Product: FOSC400-CLOS-ACC
- Available in:
- EMEA
- Latin America
- North America
FOSC® Bracket for mounting FOSC 400D5 or D5/B closure onto a wall
Specifications
Product Classification
Regional Availability | EMEA | Latin America | North America |
Product Type | Miscellaneous parts |
Product Brand | FOSC® |
Product Series | FOSC 400 |
General Specifications
Application | For use in FOSC closures |
Mounting | Wall |
Material Specifications
Material Type | Anodized steel |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA | Latin America | North America |
Product Type | Miscellaneous parts |
Product Brand | FOSC® |
Product Series | FOSC 400 |
General Specifications
Application | For use in FOSC closures |
Mounting | Wall |
Material Specifications
Material Type | Anodized steel |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse