166532-000 | FOSC-A/B-UNI-MOUNT-A
Base Product: FOSC450-CLOS-ACC
- Available in:
- EMEA
- Latin America
- North America
FOSC® Bracket for mounting FOSC 400A or B closure aerially
Specifications
Product Classification
Regional Availability | EMEA | Latin America | North America |
Product Type | Mounting kit |
Product Brand | FOSC® |
Product Series | FOSC 400 |
General Specifications
Application | For use in FOSC closures |
Mounting | Strand |
Material Specifications
Material Type | Anodized steel |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA | Latin America | North America |
Product Type | Mounting kit |
Product Brand | FOSC® |
Product Series | FOSC 400 |
General Specifications
Application | For use in FOSC closures |
Mounting | Strand |
Material Specifications
Material Type | Anodized steel |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse