176564-000 | FIST-GCO2-MULTI-SEAL
- Available in:
- EMEA
FIST Cable seal to seal the cable onto the tube (only for single fiber - loose tube)
Features and Benefits
- Allows feeding more than one cable through the round port in a flexible way
- One cable is installed day one while up to two extra cables can be installed later on
- Only applicable for single fiber-loose tube cables
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Drop cable kit |
Product Series | FIST-GCO2 |
General Specifications
Application | For use with FIST-GCO2 Fiber closures |
Cable Capacity, maximum | 1 |
Dimensions
Single Cable Diameter, maximum | 14 mm | 0.551 in |
Packaging and Weights
Included | Abrasive paper | Aluminum pipe | Cleaning tissues | Heatshrinkable sleeve | Multi termination unit | Strength member fixation |
Packaging quantity | 10 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Drop cable kit |
Product Series | FIST-GCO2 |
General Specifications
Application | For use with FIST-GCO2 Fiber closures |
Cable Capacity, maximum | 1 |
Dimensions
Single Cable Diameter, maximum | 14 mm | 0.551 in |
Packaging and Weights
Included | Abrasive paper | Aluminum pipe | Cleaning tissues | Heatshrinkable sleeve | Multi termination unit | Strength member fixation |
Packaging quantity | 10 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse