181216-000 | FIST-GCO2-OSK-CC
- Available in:
- EMEA
FIST Oval port seal kit for central core cable (both single fiber and ribbon)
Features and Benefits
- For sealing two cables having a diameter range of 12-25 mm through the oval outlet port (numbered 1-2) of the closure
- Included metal bracket terminates the two central core cables
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Heat shrink sealing kit |
Product Series | FIST-GCO2 |
General Specifications
Application | For use with FIST-GCO2 Fiber closures |
Cable Capacity, maximum | 1 |
Color | Black |
Dimensions
Single Cable Diameter, maximum | 18 mm | 0.709 in |
Single Cable Diameter, minimum | 5 mm | 0.197 in |
Packaging and Weights
Included | Cable termination brackets | Dummy plugs | Multi-out gel seal |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Heat shrink sealing kit |
Product Series | FIST-GCO2 |
General Specifications
Application | For use with FIST-GCO2 Fiber closures |
Cable Capacity, maximum | 1 |
Color | Black |
Dimensions
Single Cable Diameter, maximum | 18 mm | 0.709 in |
Single Cable Diameter, minimum | 5 mm | 0.197 in |
Packaging and Weights
Included | Cable termination brackets | Dummy plugs | Multi-out gel seal |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse