FOSC® Spiral Tubing Kit
Specifications
Product Classification
Regional Availability | North America |
Product Type | Miscellaneous parts |
Product Brand | FOSC® |
Product Series | FOSC 450 |
General Specifications
Application | For use with FOSC-450 Fiber closures |
Color | White |
Dimensions
Length | 1270 mm | 50 in |
Diameter | 9.65 mm | 0.38 in |
Material Specifications
Material Type | PVC |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | North America |
Product Type | Miscellaneous parts |
Product Brand | FOSC® |
Product Series | FOSC 450 |
General Specifications
Application | For use with FOSC-450 Fiber closures |
Color | White |
Dimensions
Length | 1270 mm | 50 in |
Diameter | 9.65 mm | 0.38 in |
Material Specifications
Material Type | PVC |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse