760240238 | FIST-SOSA2-2SP-S
Base Product: FIST-SPLICE-TRAYS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FIST® Splice/patch Sub-assembly kit with 2 trays, each for holding up to 2 fiber adapters and 8 splice protectors
Features and Benefits
- Splice sub-assemblies consists of a wraparound groove plate holding the included splice organizer trays
- Groove plates are designed with slots for routing fiber to and from the organizer trays
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Fiber splice/patch tray |
Product Brand | FIST® |
General Specifications
Application | For use with FIST MK2 organizers |
Color | Gray |
Splice Tray Chip Type | Heat shrink |
Splice Tray Construction | MS (Mass splicing for up to 8 primary/secundary coated fibers) | SP (Single patch for up 2 SC or 4 LC adapters |
Splice Tray Included, quantity | 2 |
Splices per Tray, note | 8 splices (250/900µm) per tray |
Splices per Tray, quantity | 8 |
Dimensions
Height | 152 mm | 5.984 in |
Width | 105 mm | 4.134 in |
Depth | 12 mm | 0.472 in |
Fiber Storage Length, maximum | 800 mm for mixed 250/900 μm fibers |
Fiber Storage Length, minimum | 650 mm | 25.591 in |
Splice Protector Length, maximum | 45 mm | 1.772 in |
Splice Protector Length, minimum | 45 mm | 1.772 in |
Splice Protector Diameter, maximum | 2.8 mm | 0.11 in |
Splice Protector Diameter, minimum | 2.8 mm | 0.11 in |
Material Specifications
Material Type | PBT | PET |
Mechanical Specifications
Minimum Bend Radius, standard | 15 mm | 0.591 in |
Environmental Specifications
Storage Temperature | -40 ºC to +70 ºC (-40 ºF to +158 ºF) |
Relative Humidity | 93%, non-condensing |
Environmental Space | Indoor | Outdoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Weight, net | 0.1 kg | 0.22 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Fiber splice/patch tray |
Product Brand | FIST® |
General Specifications
Application | For use with FIST MK2 organizers |
Color | Gray |
Splice Tray Chip Type | Heat shrink |
Splice Tray Construction | MS (Mass splicing for up to 8 primary/secundary coated fibers) | SP (Single patch for up 2 SC or 4 LC adapters |
Splice Tray Included, quantity | 2 |
Splices per Tray, note | 8 splices (250/900µm) per tray |
Splices per Tray, quantity | 8 |
Dimensions
Height | 152 mm | 5.984 in |
Width | 105 mm | 4.134 in |
Depth | 12 mm | 0.472 in |
Fiber Storage Length, maximum | 800 mm for mixed 250/900 μm fibers |
Fiber Storage Length, minimum | 650 mm | 25.591 in |
Splice Protector Length, maximum | 45 mm | 1.772 in |
Splice Protector Length, minimum | 45 mm | 1.772 in |
Splice Protector Diameter, maximum | 2.8 mm | 0.11 in |
Splice Protector Diameter, minimum | 2.8 mm | 0.11 in |
Material Specifications
Material Type | PBT | PET |
Mechanical Specifications
Minimum Bend Radius, standard | 15 mm | 0.591 in |
Environmental Specifications
Storage Temperature | -40 ºC to +70 ºC (-40 ºF to +158 ºF) |
Relative Humidity | 93%, non-condensing |
Environmental Space | Indoor | Outdoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Weight, net | 0.1 kg | 0.22 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse