760244935 | CTU-G-GRND
- Available in:
- Australia/New Zealand
- EMEA
- Latin America
- North America
Fiber Closure Cable Termination Unit, Giant for up to 27 mm diamter cables with extra grounding wire
Specifications
Product Classification
Regional Availability | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Cable termination bracket |
Product Series | FIST-MSC | FOSC-MSC |
Dimensions
Single Cable Diameter, maximum | 27 mm | 1.063 in |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Cable termination bracket |
Product Series | FIST-MSC | FOSC-MSC |
Dimensions
Single Cable Diameter, maximum | 27 mm | 1.063 in |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Ordering Guide
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse